The Smart Choice in Controllers
ICCS CAN Controllers are intelligent controllers, which can be used as a standalone solution or as an extension to the existing CAN bus network. They are suitable for use in mobile vehicles with the vehicle electrical systems of 9-30 V. In a package with central electrical units or power boards of Würth Elektronik ICS, they form a complete intelligent system for controlling and monitoring of electrical loads in the vehicle.
Our experts will be happy to advise you on the most suitable product.
Select the controller that suits to your needs – depending on:
ICCS CAN Relays are the smallest freely programmable CAN bus controllers packaged as relays. They are used to:
ICCS Can Controller
Tell us your requirements and receive a proposal including a placement suggestion within the shortest possible time.
Whether mounted on the circuit board or as standalone module: thanks to various designs you can use ICCS CAN I/O flexible according to your needs. The following functions can be realized with it:
 
ICCS CAN controllers process even complex tasks thanks to strong computing power and are optimal for mounting on the PCB. They are ideally suited ...
Intelligence and control functionality come together in the ICCS CAN Gateways. They connect the CAN networks with different bit rates or protocols. The ICCS CAN Gateways can be used:
For programming of ICCS CAN controllers, we have developed the software tool ICCS SDK Plus. This consists of a visual programming module and the USB-to-CAN adapter from Peak.
The tool offers you:
You need the Eagle software for graphical programming. You can download the new version Eagle 9 according to your needs and requirements at: http://www.autodesk.com/products/eagle/overview. There, you can choose between a free version, which can be used for testing purposes, or an Eagle Standard or Premium version with a subscription.
You will need a password to download the ICCS SDK Plus software. To obtain this, please contact us.
You Want to Create Programs for ICCS CAN Controllers Yourself?