Nano ICCS

Nano ICCS

Small Controllers in Relay Design

The small controllers are packaged as relays with 5 or 6 pins and can be connected to the circuit board using standard relay sockets.

Thanks to MSP430 16 Bit microcontroller with flash memory, you can control functions which can be created with a digital input and relay change over contact, such as

 

Open data sheet

Product image Nano ICCS without cover

Data and Facts About the Nano ICCS

General Information

Operating temperature

 -40 °C to +85 °C

Operating voltage

12 V or 24 V version

Continuous current

20/30 A (NC/NO)

Breaking current max

60 A

Quiescent current

<1 mA

Ingress protection

IP 53

IP 65 with IP socket

e1 approval-no.

03 5688

Dimensions

40 x 30 x 30 cm

 

Diagrams Concept

 

S1

S2

S3

Electronics' power

linked

standalone

linked

Main power

linked

standalone

standalone

Digital input

standalone

standalone

linked

 

Circuit diagram Nano ICCS
  • On S1, S2 and S3 types: Input is active on high level (positive logic input)
  • On S1 NEG and S2 NEG types: Input is active on low level (low-active logic input)
  • Diagrams S2 and S3: Relay contact potential free and it is able to switch battery or ground potential
  • Diagram S2: Relay contacts and power supply separated from the trigger

 Order Information

Description

VCC

Order number WE ICS

Nano ICCS 12 V S1    

VCC pin 30 

ICS-94659

Nano ICCS 12 V S1 NEG    

VCC pin 30 

ICS-100642

Nano ICCS 12 V S2    

VCC pin 30 

ICS-94660

Nano ICCS 12 V S2 NEG    

VCC pin 30 

ICS-100643

Nano ICCS 12 V S3    

VCC pin 15 

ICS-94661

Nano ICCS 24 V S1    

VCC pin 30 

ICS-94662

Nano ICCS 24 V S1 NEG    

VCC pin 30 

ICS-100644

Nano ICCS 24 V S2    

VCC pin 30 

ICS-94663

Nano ICCS 24 V S2 NEG    

VCC pin 30 

ICS-100645

Nano ICCS 24 V S3    

VCC pin 15 

ICS-94664

 

Nano ICCS

Nano ICCS

Tell us your requirements and receive a proposal including a placement suggestion within the shortest possible time.

Time Relays - Impulse Relays - Toggle Relays

Chronogram of the Nano ICCS - Switch-off Delay

You determine the delay time - Nano ICCS Time Relay - Switch Off Delay - are used to switch off a load precisely after a given time.

The supply voltage is applied to terminal 30. As soon as signal voltage is applied to terminal 15, the relay switches on immediately. If signal voltage is removed from terminal 15, the relay switches off after the defined delay time.

Matching circuit diagrams: S1 and S2

Application examples

  • Defrost
  • Delayed switching off of lights
  • Follow up control

Chronogram of the Nano ICCS - Switch-on Delay

You determine the delay time, the Nano ICCS Time Relay - Switch-On Delay - switches consumers on precisely.

The supply voltage is applied to terminal 30 (on the diagram S3 to terminal 87z). As soon as signal voltage is applied to terminal 15, the relay switches on after the given delay time has expired. If signal voltage is removed from terminal 15, the relay switches-off immediately.

Matching circuit diagrams: S1, S2 and S3

Application Examples:

  • Compressor
  • Air conditioning systems
  • Switch-on delayed engines

Chronogram of the Nano ICCS - Switch-on and Switch-off Delay

Nano ICCS Time Relay – Switch-On and Switch-Off Delay â€“ are used to switch on or off a load after a given time.

The supply voltage is applied to terminal 30. As soon as signal voltage is applied to terminal 15, the relay switches on after the given delay time is expired. When the signal voltage is removed from terminal 15, the relay switches off after the defined delay time.

Matching circuit diagrams: S1 and S2

Application examples

  • Timer
  • Fan switch-off delay

Chronogram of the Nano ICCS - Impulse Relay

Nano ICCS Impulse Relays are used to switch loads on and off for an individually defined time period – such as in control devices for preheating times.

The supply voltage is applied to terminal 30 (on the diagram S3 to terminal 87z). If control voltage is applied to terminal 15, the relay switches-on for the given time period and switches-off afterwards.

  • Diagrams S1 and S2: The duration of the input impulse has no impact on output impulse duration (this means the relay cannot be triggered afterwards).
  • Diagram S3: If input signal is taken away from terminal 15 before the given time period expired, the relay switches-off directly.

Chronogram of the Nano ICCS - Toggle Relay

If you need to switch loads on or off such as e.g. working lights via a button, you can use Nano ICCS Toggle Relays.

If a positive impulse is applied to terminal 15, the relay switches and becomes self-sustained (on or off). One more impulse and it switches again (impulse switch or toggle-flip-flop). Terminal 15 is debounced.

Matching circuit diagrams: S1 and S2


Programming

Programming

In the Development Phase, We Are Happy To Support You in the Creation of Programs.

In the Series Phase We Deliver Nano ICCS Already Programmed With the Desired Function.

Things to Know About Our Controllers

  • Programmable Solution for Power Distribution

    The CAN Box 8FR-6 is fully programmable and offers a variety of diagnostic options. Along with the new product, Würth Elektronik ICS is also presenting the new software tools WEcontrol Designer and WE Flasher.

  • Powerful Controllers for Vehicle Functions

    The ICCS controllers are solutions for controlling standard and comfort functions. Two new modules extend the product family of these intelligent controllers, which can be used as standalone or as an extension of an existing CAN network.

  • Create Programs for ICCS Controllers Yourself?

    Use our two Try & Buy Kits "ICCS SDK Plus" and "WEcontrol Designer" and test development tools three months free of charge and without obligation. Afterwards you decide whether you want to return the kit or keep it.