In the world of commercial vehicles and mobile machines, functional safety is a crucial factor in the design and development of the electrical vehicle architecture. Functional safety is ensuring that electronic and mechanical systems operate reliably and safely, even in the event of technical failures. It minimizes risks by detecting potential failures before they lead to dangerous situations. Increasing complexity in cabling, the integration of new components and technologies, as well as growing levels of automation and electrification, are key factors driving the need of electronic controllers that are fulfilling safety standards.
In order to meet this demand, we offer our customers Safety Controllers according to standards such as:
WE support your functional safety requirements
The SC M-48 is a versatile safety controller designed for demanding safety-relevant applications like construction and agricultural machines. The freely programmable safety controller with a powerful dual-core ARM Cortex-A7 processor is protected by a compact rugged housing designed to withstand harsh environmental conditions. With up to 26 inputs and 22 outputs, along multiple communication interfaces such as Ethernet, LIN and CAN, it offers flexible integration, real-time data processing and reliable control of vehicle functions.
The WEsafety Control Designer is a powerful programming environment for the SC M-48. Programming can be carried out both object-oriented according to IEC 61131 and in C.
Applications
Operating temperature |
-40 °C to +85 °C |
---|---|
Operating range |
12 – 32 VDC |
Processor |
ARM Cortex-M4 & ARM Cortex-A7 |
Power consumption |
Max. 80 A |
Clock frequency |
M4: 168 MHz / A7: 500 MHz |
Flash memory |
2 MB / extern 32 MB flash |
RAM |
2 MB |
FRAM |
2 MB external |
Ingress protection |
IP67 / IP69K |
Dimensions |
240 x 180 x 50 mm |
Amount | Type | Description |
---|---|---|
8 | Analogue inputs |
5 V / 10 V / 20 mA 4 x 2 safe |
16 | Digital inputs |
0 – 40 V |
2 | Digital wake up inputs |
2 x wake up inputs: 1 x High active (ignition) 1 x Low active (door contact) |
8 |
Outputs LS 500 mA |
500 mA – PWM / digital |
10 |
Outputs HS 4 A |
4 A – PWM / digital |
2 |
Outputs 6 A |
HS max. load 6 A (optional) |
2 |
Outputs 9 A |
HS max. load 9 A (optional) |
Unrestricted full power output | Extensive connectivity | Advanced CAN functionality | Rugged design |
---|---|---|---|
![]() |
![]() |
![]() |
![]() |
|
|
|
|
DO YOU HAVE A NEED FOR A SUITABLE SOLUTION?
We will gladly advice which products will serve you best for your application. On request, we will develop and produce customized solutions for you.