Basic stackups for Altium Designer

Basic stackups for Altium Designer

Download our basic standard stackups for Altium Designer here

The files contain not only the layer stackup but also the material data.

Layers Nominal thickness* 17 µ copper 35 µ copper
4 1.00 mm BASIC4_ML4_0,99_17 BASIC4_ML4_1,03_35
1.55 mm BASIC4_ML4_1,59_17 BASIC4_ML4_1,63_35
2.00 mm BASIC4_ML4_2,10_17 BASIC4_ML4_2,10_35
2.40 mm BASIC4_ML4_2,40_17 BASIC4_ML4_2,40_35
6 1.00 mm BASIC6_ML6_0,95_17 BASIC6_ML6_1,02_35
1.55 mm BASIC6_ML6_1,55_17 BASIC6_ML6_1,63_35
2.00 mm BASIC6_ML6_2,05_17 BASIC6_ML6_2,04_35
2.40 mm BASIC6_ML6_2,30_17 BASIC6_ML6_2,38_35
8 1.00 mm BASIC8_ML8_1,01_17 -
1.55 mm BASIC8_ML8_1,54_17 BASIC8_ML8_1,65_35
2.00 mm BASIC8_ML8_1,94_17 BASIC8_ML8_2,05_35
2.40 mm BASIC8_ML8_2,32_17 BASIC8_ML8_2,43_35
10 1.00 mm - -
1.55 mm BASIC10_ML10_1,47_17 BASIC10_ML10_1,61_35
2.00 mm BASIC10_ML10_1,94_17 BASIC10_ML10_2,09_35
2.40 mm BASIC10_ML10_2,34_17 BASIC10_ML10_2,29_35

* the actual total thickness can be taken from the filename

 

  • Here you can find all BASIC Altium stackups for download as a zip-file.

 

Do you have an older version of Altium Designer?

The digital stackups can still be read in. But it may not be possible to display all the information they contain.

You can't find the stackups you are looking for?

We're happy to help you with your specific builds and applications. Contact our BASIC solution experts by email now!