Download our BASIC standard stackups as PDF here
Layers | Nominal thickness* | 17 µ copper | 35 µ copper |
---|---|---|---|
4 | 1.00 mm | BASIC4_ML4_0,99_17 | BASIC4_ML4_1,03_35 |
1.55 mm | BASIC4_ML4_1,59_17 | BASIC4_ML4_1,63_35 | |
2.00 mm | BASIC4_ML4_2,10_17 | BASIC4_ML4_2,10_35 | |
2.40 mm | BASIC4_ML4_2,40_17 | BASIC4_ML4_2,40_35 | |
6 | 1.00 mm | BASIC6_ML6_0,95_17 | BASIC6_ML6_1,02_35 |
1.55 mm | BASIC6_ML6_1,55_17 | BASIC6_ML6_1,63_35 | |
2.00 mm | BASIC6_ML6_2,05_17 | BASIC6_ML6_2,04_35 | |
2.40 mm | BASIC6_ML6_2,30_17 | BASIC6_ML6_2,38_35 | |
8 | 1.00 mm | BASIC8_ML8_1,01_17 | - |
1.55 mm | BASIC8_ML8_1,54_17 | BASIC8_ML8_1,65_35 | |
2.00 mm | BASIC8_ML8_1,94_17 | BASIC8_ML8_2,05_35 | |
2.40 mm | BASIC8_ML8_2,32_17 | BASIC8_ML8_2,43_35 | |
10 | 1.00 mm | - | - |
1.55 mm | BASIC10_ML10_1,47_17 | BASIC10_ML10_1,61_35 | |
2.00 mm | BASIC10_ML10_1,94_17 | BASIC10_ML10_2,09_35 | |
2.40 mm | BASIC10_ML10_2,34_17 | BASIC10_ML10_2,29_35 |
* the actual total thickness can be found in the filename.
You can't find the stackups you are looking for?
We're happy to help you with your specific builds and applications. Contact our BASIC solution experts by email now!