PURE.flex Stackups for Altium Designer

Download our PURE.flex standard stackups for Altium Designer here

In addition to the layer build-up, the files also contain the material data.

 

Layer Nominal thickness* xF-Ri
1 0.30 mm FLEX1_1F-Ri_0,30_17
2 0.27 mm FLEX2_2F-Ri_0,27_17

* the actual total thickness can be found in the filename.

 

Do you have an older version of Altium Designer?
The digital stackups can still be read in, but it may not be possible to display all the information they contain.

You can't find the stackup you are looking for?
We're happy to help you with your custom builds and applications. Contact our flex solution experts right away by email or by phone at +49 7940 946-3539!

Learn more