Download Our RIGID.flex Standard Stackups in IPC-2581B Format Here
Layers | Nominal Thickness* | 1F-xRi (RIGID.flex) | xRi-2F-xRi (RIGID.flex) | 2F-xRi (RIGID.flex) |
---|---|---|---|---|
2 | 0.80 mm | FLEX2_1F-1Ri_0,75_17 | - | - |
1.00 mm | FLEX2_1F-1Ri_0,95_17 | - | - | |
1.55 mm | FLEX2_1F-1Ri_1,41_17 | - | - | |
3 | 0.80 mm | - | - | FLEX3_2F-1Ri_0,84_17 |
1.00 mm | - | - | FLEX3_2F-1Ri_0,94_17 | |
1.55 mm | - | - | FLEX3_2F-1Ri_1,55_17 | |
4 | 0.80 mm | FLEX4_1F-3Ri_0,73_17 | FLEX4_1Ri-2F-1Ri_0,75_17 | FLEX4_2F-2Ri_0,76_17 |
1.00 mm | FLEX4_1F-3Ri_0,93_17 | FLEX4_1Ri-2F-1Ri_0,97_17 | FLEX4_2F-2Ri_0,96_17 | |
1.55 mm | FLEX4_1F-3Ri_1,51_17 | FLEX4_1Ri-2F-1Ri_1,51_17 | FLEX4_2F-2Ri_1,53_17 | |
6 | 1.00 mm | - | FLEX6_2Ri-2F-2Ri_0,99_17 | FLEX6_2F-4Ri_1,00_17 |
1.55 mm | FLEX6_1F-5Ri_1,52_17 | FLEX6_2Ri-2F-2Ri_1,54_17 | FLEX6_2F-4Ri_1,54_17 | |
8 | 1.00 mm | - | FLEX8_3Ri-2F-3Ri_0,98_17 | - |
1.55 mm | FLEX8_1F-7Ri_1,56_17 | FLEX8_3Ri-2F-3Ri_1,58_17 | FLEX8_2F-6Ri_1,58_17 | |
10 | 1.00 mm | FLEX10_3Ri-4F-3Ri_1,07_17 | ||
1.55 mm | FLEX10_3Ri-4F-3Ri_1,50_17 |
*the actual total thickness can be taken from the filename
You can't find your desired stackups?
We would be happy to support you with your specific stackups and applications. Contact our experts for flex solutions right away by email or by phone at +49 7940 946-3539!