Download Our RIGID.flex Standard Stackups for Altium Designer Here
The files contain not only the stackups but also the material data.
Layers | Nominal Thickness* | 1F-xRi (RIGID.flex) | xRi-2F-xRi (RIGID.flex) | 2F-xRi (RIGID.flex) | xRi-4F-xRi (RIGID.flex) |
---|---|---|---|---|---|
2 | 0.80 mm | FLEX2_1F-1Ri_0,75_17 | - | - | - |
1.00 mm | FLEX2_1F-1Ri_0,95_17 | - | - | - | |
1.55 mm | FLEX2_1F-1Ri_1,41_17 | - | - | - | |
3 | 0.80 mm | - | - | FLEX3_2F_1Ri_0,84_17 | - |
1.00 mm | - | - | FLEX3_2F_1Ri_0,94_17 | - | |
1.55 mm | - | - | FLEX3_2F_1Ri_1,55_17 | - | |
4 | 0.80 mm | FLEX4_1F-3Ri_0,73_17 | FLEX4_1Ri_2F_1Ri_0,75_17 | FLEX4_2F_2Ri_0,76_17 | - |
1.00 mm | FLEX4_1F-3Ri_0,93_17 | FLEX4_1Ri_2F_1Ri_0,97_17 | FLEX4_2F_2Ri_0,96_17 | - | |
1.55 mm | FLEX4_1F-3Ri_1,51_17 | FLEX4_1Ri_2F_1Ri_1,51_17 | FLEX4_2F_2Ri_1,53_17 | - | |
6 | 1.00 mm | - | FLEX6_2Ri_2F_2Ri_0,99_17 | FLEX6_2F_4Ri_1,00_17 | FLEX6_1Ri_4F_1Ri_1,01_17 |
1.55 mm | FLEX6_1F-5Ri_1,52_17 | FLEX6_2Ri_2F_2Ri_1,54_17 | FLEX6_2F_4Ri_1,54_17 | FLEX6_1Ri_4F_1Ri_1,55_17 | |
8 | 1.00 mm | - | FLEX8_3Ri_2F_3Ri_0,98_17 | - | FLEX8_2Ri_4F_2Ri_1,04_17 |
1.55 mm | FLEX8_1F-7Ri_1,56_17 | FLEX8_3Ri_2F-3Ri_1,58_17 | FLEX8_2F_6Ri_1,58_17 | FLEX8_2Ri_4F_2Ri_1,59_17 | |
10 | 1.00 mm | - | - | - | FLEX10_3Ri_4F_3Ri_1,07_17 |
1.55 mm | - | - | - | FLEX10_3Ri_4F_3Ri_1,50_17 |
* the actual total thickness is given in the file name.
Do you have an older version of Altium Designer?
The digital stackups can still be read in, but it may not be possible to display all the information they contain.
You can't find your desired stackups?
We would be happy to support you with your specific stackups and applications. Contact our experts for flex solutions right away by email or by phone at +49 7940 946-3539!