Picture shows a STRETCH.flex PCB in meandering shape

STRETCH.FLEX STACKUPS IN IPC-2581B FORMAT

Download our STRETCH.flex standard stackups in IPC-2581B format here. The files contain not only the layer stack-up but also the material data.

 

Layer Nominal thickness* 1S 1S-0Ri 1S-1Ri 2S
1 0,21 mm

STRETCH.flex1
_1S_021_17_2V13

     
1 1,73 mm  

STRETCH.flex1_
1S_0Ri_173_17_2V13

   
2 1,89 mm    

STRETCH.flex2_
1S_1Ri_189_35_2V13

 
2 0,37 mm      

STRETCH.flex2_
2S_037_35_2V13

* the actual total thickness can be found in the filename.

  • Here you can find all STRETCH.flex IPC-2581 stackups for download as a zip-file.

 

Can't find the stackup you need?
We're happy to help you with your specific builds and applications! Contact our flex solution experts now by email or call +49 7940 946-1234.