Characteristics
- Simple design (no transformer design know how required)
- LGA-7 package for easy manufacturing and prototyping
- Stand-alone solution (CIN and COUT integrated, no external components)
- Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
- Industrial standard package and pin configuration
- Low conducted and radiated EMI (compliant to EN55032 class B / CISPR-32)
- UL62368 approval
- 3 solder cycles supported
Applications
- Data acquisition
- Test and measurement systems
- Interface and microcontroller supply
- Industrial controls
Products
LGA-7
Order Code | Datasheet | Simulation | Downloads | Status | VIN (V) | VOUT (V) | PO (W) | Short Circuit Protection | VISO (V) | Type of Insulation | L (mm) | W (mm) | H (mm) | Evaluation Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 1769205132 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4.5 - 5.5 | 5 | 1 | continuous | 3000 | Functional | 9 | 7 | 3.1 | 1789205132 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 1769205132 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | VIN (V) | VOUT (V) | PO (W) | Short Circuit Protection | VISO (V) | Type of Insulation | L (mm) | W (mm) | H (mm) | Evaluation Kit | Samples |
---|
Additional Information

MagI³C Power Modules are easy-to-use DC/DC converters with integrated regulator IC, power inductor and capacitors. Design and layout reviews as well as support with EMI filter design are offered as service for all customers. Datasheets contain detailed specifications and application information.
Videos
Let`s meet our: MagI³C-FIMM Fixed Isolated MicroModule