OverviewAll product unitsProduct unitAutomotiveProduct groupFerrites for Cable AssemblyProduct seriesWE-CAR-TEC Snap Ferrite

WE-CAR-TEC Snap Ferrite

WE-CAR-TEC Snap Ferrite

Characteristics

  • Pre-fixing cable system facilitates the assembly process
  • Cable clamping protection
  • Internal security locking system with key technology (WE-STAR-KEY PN: 74271) prevents unauthorized removing from the cable
  • One key in each sample shipment
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: from –50 °C up to +105 °C
  • Core material: NiZn
  • AEC-Q200
  • Automotive approved

Applications

  • EMC ferrite for EMI suppression in the frequency range from 1 MHz up to 1 GHz
  • Fastening round cables with diameter from 3.5 mm up to 8.5 mm or if winded more turns through the ferrite
  • Reusable because of the STAR-KEY technology therefore perfect for test and measuring purposes in EMC labs

Products

Order Code Data­sheet Downloads StatusØ Cable
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
MaterialColorL
(mm)
W
(mm)
H
(mm)
STAR-CLIP FixationAlpha-Rack Samples
78271111SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 3.5 - 5 175 316 91101004 Grey 41 23.4 187427711
742707016
78271111SSPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 3.5 - 5 175 316 91101004 Black 41 23.4 187427711
78271112SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 4.5 - 6 175 316 91101004 Grey 41 23.4 187427711
742707016
78271112SSPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 4.5 - 6 175 316 91101004 Black 41 23.4 187427711
78271131SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 6 - 7.5 125 235 91101004 Grey 40 24 207427713
742707016
78271131SSPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 6 - 7.5 125 235 91101004 Black 40 24 207427713
78271132SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 7 - 8.5 125 235 91101004 Grey 40 24 207427713
742707016
78271132SSPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 7 - 8.5 125 235 91101004 Black 40 24 207427713
Order Code Data­sheet
78271111SPEC
78271111SSPEC
78271112SPEC
78271112SSPEC
78271131SPEC
78271131SSPEC
78271132SPEC
78271132SSPEC
Samples
Order Code Data­sheet Downloads StatusØ Cable
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
MaterialColorL
(mm)
W
(mm)
H
(mm)
STAR-CLIP FixationAlpha-Rack Samples

Assortments

Articles from this product series can be found in the following assortments: