Characteristics
- Pre-fixing cable system facilitates the assembly process
- Cable clamping protection
- Internal security locking system with key technology (WE-STAR-KEY PN: 74271) prevents unauthorized removing from the cable
- One key in each sample shipment
- Classification of the plastic housing: UL94 V0
- Operating temperature: from –50 °C up to +105 °C
- Core material: NiZn
- AEC-Q200
- Automotive approved
Applications
- EMC ferrite for EMI suppression in the frequency range from 1 MHz up to 1 GHz
- Fastening round cables with diameter from 3.5 mm up to 8.5 mm or if winded more turns through the ferrite
- Reusable because of the STAR-KEY technology therefore perfect for test and measuring purposes in EMC labs
Products
| Order Code | Datasheet | Downloads | Status | Ø Cable (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Material | Color | L (mm) | W (mm) | H (mm) | STAR-CLIP Fixation | Alpha-Rack | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 78271111 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 - 5 | 175 | 316 | 91101004 | Grey | 41 | 23.4 | 18 | 7427711 | 742707016 | |
| 78271111S | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 - 5 | 175 | 316 | 91101004 | Black | 41 | 23.4 | 18 | 7427711 | – | |
| 78271112 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 - 6 | 175 | 316 | 91101004 | Grey | 41 | 23.4 | 18 | 7427711 | 742707016 | |
| 78271112S | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 - 6 | 175 | 316 | 91101004 | Black | 41 | 23.4 | 18 | 7427711 | – | |
| 78271131 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 - 7.5 | 125 | 235 | 91101004 | Grey | 40 | 24 | 20 | 7427713 | 742707016 | |
| 78271131S | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 - 7.5 | 125 | 235 | 91101004 | Black | 40 | 24 | 20 | 7427713 | – | |
| 78271132 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7 - 8.5 | 125 | 235 | 91101004 | Grey | 40 | 24 | 20 | 7427713 | 742707016 | |
| 78271132S | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7 - 8.5 | 125 | 235 | 91101004 | Black | 40 | 24 | 20 | 7427713 | – |
| Order Code | Datasheet |
|---|---|
| 78271111 | SPEC |
| 78271111S | SPEC |
| 78271112 | SPEC |
| 78271112S | SPEC |
| 78271131 | SPEC |
| 78271131S | SPEC |
| 78271132 | SPEC |
| 78271132S | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Ø Cable (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Material | Color | L (mm) | W (mm) | H (mm) | STAR-CLIP Fixation | Alpha-Rack | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments: