Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
0504 | 1.25 | 1 | 0.8 |
LTSpice files
Characteristics
- Compact multilayer common mode choke/filter
- High common mode attenuation on WiFi frequencies (> 30 dB @ bandwidth)
- Ultra-high-speed differential signal transmission
12 GHz differential mode cutoff frequency
- LTCC based low-loss and highly reliable structure
- High thermal stability
- Recommended soldering: Reflow
- Operating temperature: -40 °C up to +85 °C
Applications
- High speed differential datalines
- USB 3/4
- Thunderbolt 2/3
- Sata 3.X
- Display Port
- PCIe 3.0
- eDP
Products
0504
Order Code | Datasheet | Simulation | Downloads | IL(SCC 2,1) (dB) | Test Condition IL(SCC 2,1) | fc (GHz) | VR (V (DC)) | RDC max. (Ω) | IR (mA) | RISO | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
748020024 | SPEC | 9 files | 30 | 2450 MHz | 8 | 5 | 2.5 | 300 | 100 MΩ | ||
748030024 | SPEC | 8 files | 30 | 2450 MHz | 12 | 5 | 2.5 | 300 | 100 MΩ | ||
748032455 | SPEC | 8 files | 20 | 2450 & 5500 MHz | 12 | 5 | 2.5 | 300 | 100 MΩ |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | IL(SCC 2,1) (dB) | Test Condition IL(SCC 2,1) | fc (GHz) | VR (V (DC)) | RDC max. (Ω) | IR (mA) | RISO | Samples |
---|
Videos
Würth Elektronik Webinar: EMC Filters – From component to design
Videos
Würth Elektronik Webinar: Extremely High Speed Data Line Chokes