Size | Series Datasheet | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|---|
Size 0805 | SPEC | 2 | 1.2 | 1.2 | ||
Size 1210 | SPEC | 3.2 | 2.5 | 2.5 |
LTSpice files
Characteristics
- Current compensated data line filter
- High common mode noise suppression at high frequencies
- Low RDC design
- AEC-Q200
- Automotive approved
Applications
- Car infotainment
- Flex ray
- High speed data lines
- IEEE 1394 (Firewire)
- LVDS
- USB 2.0 & 3.0
- Recommended for A2B®
Products
Order Code | Datasheet | Downloads | Winding Style | Z @ 10 MHz (Ω) | Z @ 100 MHz (Ω) | L (µH) | IR (mA) | RDC max. (Ω) | Samples |
---|---|---|---|---|---|---|---|---|---|
784231091 | SPEC | 7 files | bifiliar | 12 | 90 | 0.131 | 370 | 0.3 | |
784231121 | SPEC | 7 files | bifiliar | 18 | 120 | 0.166 | 370 | 0.3 | |
784231181 | SPEC | 7 files | bifiliar | 28 | 180 | 0.252 | 330 | 0.35 | |
784231261 | SPEC | 7 files | bifiliar | 36 | 260 | 0.367 | 300 | 0.4 | |
784231371 | SPEC | 7 files | bifiliar | 54 | 370 | 0.478 | 280 | 0.45 | |
784231061 | SPEC | 7 files | bifiliar | 10 | 67 | 0.088 | 400 | 0.25 | |
784234101 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | bifilar | 4890 | 9850 | 100 | 100 | 3.36 | |
784234201 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | bifilar | 10640 | 10500 | 200 | 70 | 5.5 |
Order Code | Datasheet |
---|---|
784231091 | SPEC |
784231121 | SPEC |
784231181 | SPEC |
784231261 | SPEC |
784231371 | SPEC |
784231061 | SPEC |
784234101 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
784234201 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Downloads | Winding Style | Z @ 10 MHz (Ω) | Z @ 100 MHz (Ω) | L (µH) | IR (mA) | RDC max. (Ω) | Samples |
---|