OverviewAll product unitsProduct unitAutomotiveProduct groupCommon Mode Chokes for Extra-low Voltage and Data LinesProduct seriesWE-CNSA SMD Common Mode Line Filter

WE-CNSA SMD Common Mode Line Filter

WE-CNSA SMD Common Mode Line Filter
Size Series Data­sheet Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Size 0805SPEC 2 1.2 1.2
Size 1210SPEC 3.2 2.5 2.5

Characteristics

  • Current compensated data line filter
  • High common mode noise suppression at high frequencies
  • Low RDC design
  • AEC-Q200
  • Automotive approved

Applications

  • Car infotainment
  • Flex ray
  • High speed data lines
  • IEEE 1394 (Firewire)
  • LVDS
  • USB 2.0 & 3.0
  • Recommended for A2B®

Products

All
Size 0805
Size 1210
Order Code Data­sheet Downloads StatusWinding StyleZ @ 10 MHz
(Ω)
Z @ 100 MHz
(Ω)
L
(µH)
IR
(mA)
RDC max.
(Ω)
Samples
784231091SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. bifiliar 12 90 0.131 370 0.3
784231121SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. bifiliar 18 120 0.166 370 0.3
784231181SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. bifiliar 28 180 0.252 330 0.35
784231261SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. bifiliar 36 260 0.367 300 0.4
784231371SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. bifiliar 54 370 0.478 280 0.45
784231061SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. bifiliar 10 67 0.088 400 0.25
784234101SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. bifilar 4890 9850 100 100 3.36
784234201SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. bifilar 10640 10500 200 70 5.5
Order Code Data­sheet
784231091SPEC
784231121SPEC
784231181SPEC
784231261SPEC
784231371SPEC
784231061SPEC
784234101SPEC
784234201SPEC
Samples
Order Code Data­sheet Downloads StatusWinding StyleZ @ 10 MHz
(Ω)
Z @ 100 MHz
(Ω)
L
(µH)
IR
(mA)
RDC max.
(Ω)
Samples
AEC Q200

Highest reliability in terms of

  • EMC compatibility
  • Solderability
  • Humidity
  • Temperature influences
744231

Thanks to the fully automated process, a high degree of winding symmetry and constantly high quality can be achieved.

Common and Differential Mode Behavior

common mode component

When the common mode component of a signal tries to pass through the choke, it encounters a high impedance. This is caused by the magnetization of the core and the resulting mutual inductance in the coil.

differential mode

In contrast to the common mode behavior, the differential mode signal will see almost no impedance, which can be explained by the magnetic field compensation in the core. If the core is not magnetized, there is no mutual inductance so that the useful signal can pass through.

Common Mode Choke for Controler Area Network (CAN)

Common mode chokes are essential components in CAN bus systems, providing several important benefits that enhance the performance and reliability of the network. Here are some key aspects of their use:

1. Noise Suppression

2. Improving Signal Integrity

3. Reducing Emissions

4. Enhancing Immunity

Common mode chokes are vital for maintaining the performance and reliability of CAN bus systems. Their proper implementation ensures robust communication in your system.

The partnumber 784234101 is approved for CAN-Applications

applikation-we-cnsa

Speed up your design-in process!

The following tools and libraries make component search and selection easier for you

Component Libraries

  • EDA models: Altium, Cadstar, Cadence and Eagle
  • CAD files: IGS and STP

 

Electric models

  • S-Parameter, measured with 4 ports and high accuracy equipment
  • Pspice
  • LTspice

 

REDEXPERT

The online platform for easy component selection, simulation and design-in with high-precision component and circuit models.

  • Common Mode Attenuation and Impedance
  • Differential Mode Attenuation and Impedance

Do you need design-in support?

Use one of the various ways to get in touch with us. Feel free to contact us with your questions. Our technical specialists will be happy to help and advise you.