Size | Series Datasheet | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
Series 815 (DC) | SPEC | 6.5 | 4.58 | 3.5 | - | ||
Series 355 (DC) | 4.4 | 3.6 | 2 | SMT | |||
Series 352 (DC) | 4.4 | 3.6 | 2 | SMT |
LTSpice files
Characteristics
- High isolation Voltage
- Good stability of inner isolation
- Stable CTR in full operation
- Different leadframe options
- Learn more about Optocouplers! Optocouplers by Würth Elektronik
Applications
- Programmable logic controllers
- Telephone/FAX
- Sequence controller
- Measuring instrument
- Automatic vending machines
Products
All
Series 815 (DC)
Series 355 (DC)
Series 352 (DC)
Order Code | Datasheet | Downloads | Samples |
---|---|---|---|
141352145000 | – | ||
141355145000 | – | ||
141815140010 | – | ||
141815141010 | – | ||
141815142000 | – | ||
141815143000 | – | ||
141815144000 | – |
Order Code | Datasheet |
---|---|
141352145000 | – |
141355145000 | – |
141815140010 | – |
141815141010 | – |
141815142000 | – |
141815143000 | – |
141815144000 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Samples |
---|
Optocouplers - What’s that?
- Transfers analog/ digital signals between two isolated circuits by using light transmission
- Optoelectronic package with infrared LED & detector
- The optical transmission takes place with an infrared light beam
Why Optocouplers?
- Separation of low power control circuits from high power circuits (galvanic isolation)
- Optocouplers protect your application against overvoltages
- Safety Isolation: for circuits and persons from dangerous electrical installations
Application Examples
Motor Driver / Control
Breaking ground loops and providing safety isolation in high-voltage motor drivers
AC or DC Voltage Detection
Safety isolation in phase-controlled AC motor, safety relays/switches, etc.
Videos
Würth Elektronik Webinar: Würth Elektronik reveals the questions about optocouplers