- Thetis-IRadio Module 2,4 GHz with Wirepas Mesh protocol
- Tarvos-IIRadio Module 868 MHz (AMB8626)
- Tarvos-IIIRadio Module 868 MHz (AMB8826)
- Thebe-IIRadio Module 868 MHz (AMB8836)
- Telesto-IRadio Module 915 MHz (AMB9625)
- Telesto-IIIRadio Module 915 MHz (AMB9826)
- Themisto-IRadio Module 915 MHz
- Thyone-IRadio Module 2.4 GHz
Order Code | Datasheet | Replacement Order Code | Simulation | Manual | Downloads | Description | Frequency Range (MHz) | Line of Sight Range Bluetooth® (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | L (mm) | W (mm) | H (mm) | Product series | Antenna | USB Radio Stick | Evaluation Kit | Offer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 2607021181000i | SPEC | 2609011081000 | – | – | Tarvos-II | 868 MHz - 870 | 2000 | – | – | 14 | -117 | 2 | 3.6 | 100 | – | 17 | 27 | 3.8 | Tarvos-II | Hyperion-I Hyperion-II | 2607056281001 | 2607029281001 | – | |
![]() | 2609011081000 | SPEC | – | 5 files | Tarvos-III with integrated antenna | 863 MHz - 870 | 300 | -8 | -104 | – | – | 2.2 | 3.8 | 400 | – | 17 | 27 | 3.2 | Tarvos-III | – | 2609026281001 | – | |||
![]() | 2609011181000 | SPEC | – | 5 files | Tarvos-III with 50 Ohm RF pad | 863 MHz - 870 | 10000 | – | – | 14 | -124 | 2.2 | 3.8 | 400 | – | 17 | 27 | 3.2 | Tarvos-III | Hyperion-I Hyperion-II | 2609026281001 | 2609019281001 | |||
![]() | 2607021191000i | SPEC | 2609011091000 | – | – | Telesto-I | 902.5 MHz - 927.5 | 550 | – | – | -2 | -106 | 2 | 3.6 | 100 | – | 17 | 27 | 3.8 | Telesto-I | – | 2607056291001 | 2607029291001 | – | |
![]() | 2609011091000 | SPEC | – | 5 files | Telesto-III with integrated antenna | 902.5 MHz - 927.5 | 40 | -8 | -74 | – | – | 2.2 | 3.8 | 400 | – | 17 | 27 | 3.2 | Telesto-III | – | 2609026291001 | – | |||
![]() | 2609011191000 | SPEC | – | 5 files | Telesto-III with 50 Ohm RF pad | 902.5 MHz - 927.5 | 800 | – | – | 14 | -99 | 2.2 | 3.8 | 400 | – | 17 | 27 | 3.2 | Telesto-III | Hydra-I | 2609026291001 | 2609019291001 | |||
![]() | 2609031181000 | SPEC | – | 5 files | Thebe-II | 869.4 MHz - 869.65 | 20000 | – | – | 27 | -124 | 2.2 | 3.7 | 100 | RF pad | 17 | 27 | 3.8 | Thebe-II | Hyperion-I Hyperion-II | – | 2609039281001 | |||
![]() | 2609041191000 | SPEC | – | 5 files | Themisto-I | 902.5 MHz - 927.5 | 10500 | – | – | 25 | -111 | 2.2 | 3.7 | 400 | RF pad | 17 | 27 | 3.8 | Themisto-I | Hydra-I | – | 2609049291001 | |||
![]() | 2611011021010 | SPEC | – | 5 files | Thetis-I | 2402 MHz - 2480 | 400 | 4 | -90 | 6 | – | 1.8 | 3.6 | 1000 | RF pad and internal antenna | – | – | – | Thetis-I | Himalia | 2611086021011 | 2611019021011 | |||
![]() | 2611011021000 | SPEC | – | 5 files | Thyone-I | 2403 MHz - 2479 | 750 | 4 | -98 | 6 | -100 | 1.8 | 3.6 | 2000 | RF pad and internal antenna | – | – | – | Thyone-I | Himalia | 2611036021001 | 2611019021001 2611017221001 2611079021001 2611149021001 |
Order Code | Datasheet | Replacement Order Code | Simulation | |
---|---|---|---|---|
![]() | 2607021181000i | SPEC | 2609011081000 | – |
![]() | 2609011081000 | SPEC | – | |
![]() | 2609011181000 | SPEC | – | |
![]() | 2607021191000i | SPEC | 2609011091000 | – |
![]() | 2609011091000 | SPEC | – | |
![]() | 2609011191000 | SPEC | – | |
![]() | 2609031181000 | SPEC | – | |
![]() | 2609041191000 | SPEC | – | |
![]() | 2611011021010 | SPEC | – | |
![]() | 2611011021000 | SPEC | – |
Offer |
---|
– |
– |
Order Code | Datasheet | Replacement Order Code | Simulation | Manual | Downloads | Description | Frequency Range (MHz) | Line of Sight Range Bluetooth® (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | L (mm) | W (mm) | H (mm) | Product series | Antenna | USB Radio Stick | Evaluation Kit | Offer |
---|