OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyMeshProduct seriesThetis-I & EV-Kits

Thetis-I & EV-Kits EXTENDED

Radio Module 2,4 GHz with Wirepas Mesh protocol

Thetis-I & EV-Kits

Characteristics

  • Create a free account at developer.wirepas.com to get extensive information and documentation on Wirepas.
  • Wirepas routing mesh protocol, optimized for ultra-low energy consumption
  • High scalability: ideal for large IoT networks
  • Low-energy and low-latency modus
  • Remote nodes' configuration
  • Authentication & Encryption
  • Standalone or host-controlled operation
  • Base or custom firmware solutions
  • Nano SIM size: 8 x 12 x 2 mm
  • Smart antenna configuration (2-in-1 Module)
  • Nordic Semiconductor SoC nRF52840
  • +6 dBm TX power (ERP: 4 dBm)
  • 1 MB flash memory, 256 kB RAM
  • CE, FCC, IC certification
  • Software-Tool: Wirepas commander

Applications

  • Long life battery driven IoT networks
  • Supply chain
  • Asset tracking
  • Smart lighting
  • Smart metering

Products

All
Thetis-I
EV-Kits
Mini EV-Board
Sensor Node
USB radio stick
Order Code Data­sheet Simu­lation Man­ual Downloads StatusDescriptionFrequency Range
(MHz)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnL
(mm)
W
(mm)
H
(mm)
Radio ModuleAntennaUSB Radio StickEvaluation Kit Offer
2611019021011
PDF Active i| Production is active. Expected lifetime: >10 years. EV-Kit Thetis-I2611011021010
2611109021011
PDF Active i| Production is active. Expected lifetime: >10 years. Mini EV-Board Thetis-I2611011021010
2611097021021
PDF Active i| Production is active. Expected lifetime: >10 years. Sensor Node Thetis-I2611011021010
2611011021010SPEC
PDF5 files Active i| Production is active. Expected lifetime: >10 years. Thetis-I 2402 - 2480 400 4 -90 6 1.8 3.6 1000 RF pad and internal antennaHimalia
2611086021011
2611019021011
2611086021011SPEC
PDF Active i| Production is active. Expected lifetime: >10 years. Thetis-I USB radio stick 2402 - 2480 315 1000 internal antenna 68 24 122611011021010
Order Code Data­sheet Simu­lation
2611019021011
2611109021011
2611097021021
2611011021010SPEC
2611086021011SPEC
Offer
Order Code Data­sheet Simu­lation Man­ual Downloads StatusDescriptionFrequency Range
(MHz)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnL
(mm)
W
(mm)
H
(mm)
Radio ModuleAntennaUSB Radio StickEvaluation Kit Offer

Software Downloads

Wirepas Commander Tool

The Wirepas module Commander is an easy-to-use PC software that enables complete control of the Wirepas module via its command interface. This tool offers an intuitive graphical user interface that enables the user to interact with the wireless module and understand the communication protocol between the module and the connected host.
The Wirepas module Commander along with the Wirepas module allows quick prototyping and testing of various features of the Wirepas mesh network.

Mesh

Mesh Networks

A mesh is a network of nodes, where messages are propagated through the net to the dedicated receiver.
A mesh refers to a multiple connection between devices or nodes: the nodes/devices connect directly, dynamically and non-hierarchically to as many other nodes as possible and cooperate with one another to efficiently route data.
They differ from conventional network topologies, which are based on the hierarchical connection between a small subset of nodes.

WE meet @ Digital Days 2021: Wirepas Mesh: From Concept to Prototyping

What are the main parameters and characteristics of a mesh network?
  • Speed
  • Current consumption
  • Throughput
  • Maximum number of nodes
  • Installation effort
  • Robustness

Mesh Technologies

Flooding Mesh

Each node just forwards the message. We differentiate between synchronous and asynchronous flooding mesh.

Advantages:

  • Easy to use
  • No network organization (installation, change)
  • Size does not matter

Disadvantages:

  • Increased traffic
  • Duty cycle problems
Routing Mesh

The network master or each node knows the path.

Advantages:

  • Shortest/Cheapest path

Disadvantages:

  • Extra network organization traffic
  • Size limitations (master handled)
  • Less robust on network changes
  • Master has to know when adding/removing a node
Asynchronus Mesh

Messages can be transmitted at any time

Advantages:

  • Fast
  • No installation effort
  • No size limitations

Disadvantages:

  • Energy consuming (~100% RX)
  • High probability for radio packet collision

The WE-ProWare Asynchronous Flooding Mesh is integrated into following products

  • [Thyone-I]()
  • [Tarvos-III]()
  • [Thebe-II]()
  • [Thelesto-III]()
  • [Themisto-I]()
Synchronus Mesh

All nodes are synchronized and transmit/receive at determined time slots.

Advantages:

  • Energy efficient (sleeping mostly)
  • Time and frequency hopping possible

Disadvantages:

  • Synchronization effort (master needed)
  • Size limitation
  • Low throughput/High latency
Which Mesh solutions can WE offer you today? - WE-ProWare

Asynchronous flooding mesh capability is integrated into our proprietary firmware for the modules [Thyone-I](), [Tarvos-III](), [Thebe-II](), [Thelesto-III]() & [Themisto-I]().

Which Mesh solutions can WE offer you today? - Wirepas

Asynchronous and synchronous routing mesh capability is integrated into our Wirepas module [Thetis-I]().

Wirepas Mesh

What is Wirepas?

Wirepas is an international company with headquarters in Tampere, Finland.

Wirepas is specialized in IoT topics and offers the Wirepas Mesh stack (firmware only) and support to high volume customers. Würth Elektronik is in cooperation with Wirepas to integrate the Wirepas mesh stack into radio chips as well as offering service to our customers to develop Wirepas mesh radio modules based on the existing Nordic Semiconductor nRF platform.

Würth Elektronik is licensed to develop, support and sell standard and custom Wirepas mesh radio modules.

What is Wirepas Mesh?

Wirepas Mesh is a connectivity protocol for radio modules, optimized for large scale and energy efficient wireless mesh networks in the frequency 2.4 GHz. This innovative technology can be used to create large IoT networks, for example using battery-powered sensors, in which each node also functions as a router.

On a single MCU solution, the application runs on the device itself. On a dual MCU solution, the application runs on a host microcontroller.

What are the strengths of Wirepas Mesh protocol?

Traditional mesh networks suffer in large scale from complex networking tables, congestion and bandwidth issues. Wirepas overcomes these issues by removing network‘s infrastructures and decentralizing network‘s intelligence on the nodes. All networking decisions are done locally by the nodes. Every node:

  • scans automatically the neighborhood and choose the best path to the sink
  • adapts transmit power to neighbor proximity
  • can act as sink, routing or non-routing node
  • can work in low power or low latency mode
  • chooses the best frequency to use locally
  • has a high configurability, interference-tolerance, ultra-low energy consumption: Wirepas mesh software is ideal for large scale and battery-operated networks.
How can I start building up my Wirepas prototype network?

The Thetis-I Evaluation-Kit

For Thetis-I we offer a specific Evaluation kit, which consists of:

  • 1 Mini Evaluation Board
  • 1 USB Stick
  • 3 battery driven sensor nodes

Their specific functions are showed in the picture below.

In case you need a larger test network, you can simply extend your starter kit by purchasing additional pieces of any of the three hardware components ( [mini evaluation board](), [USB stick](), [sensor node]() ).

Together with our proprietary software tool Wirepas Commander, you can setup and test your Wirepas network in few easy step.

Videos

WE meet @ Digital Days 2021: Wirepas Mesh: From Concept to Prototyping

Videos

Manni Talks- Unboxing the Evaluation Kit