The new WE-XHMI Performance offers high-performance power inductors in sizes 6030, 6060, 1060 and 1010 with an inductance range from 0.15 to 22 µH. The Performance series impresses with up to 30 % lower DC resistance (RDC) and up to 50 % higher rated currents for minimal power losses. The series is also designed for an extended operating temperature range of -55 °C to +150 °C - ideal for demanding industrial applications.
The new WE-PMFI inductor series offers low RDC values thanks to flat wire technology, a wide range of inductance values and a very compact design, making it ideal for DC/DC switching regulators with high currents and high frequencies and electronic devices with limited space.
The new high current multiphase dual inductor WE-HCMD for multiphase voltage regulator in the TLVR topology offers a inductance range of 70 nH – 200 nH, a low RDC of 125 μΩ and a saturation current up to 190 A with a high coupling factor up to 0.98. This makes WE-HCMD ideal for CPU motherboards, powering processors or FPGA.
The expansion of the WE-MAPI series offers new high-temperature sizes with an operating temperature of -40 °C up to 150 °C (2512HT, 3015HT, 3020HT, 6030HT) and new articles with low inductance in sizes 4012, 5020, 5030 and 6030. A magnetic iron alloy enables high rated currents in a compact design.
The WE-CMDC Common Mode Choke series is expanded with three new compact, low-profile sizes (7060, 9070, and 1513), ideal for EMI filtering in high-frequency applications (around 100 MHz). With a current capacity of up to 10 A, high impedance up to 3.3 kΩ, and AEC-Q200 qualification, they offer versatile use in low-voltage DC distribution, power supplies, motor drivers, lighting, and Power over Ethernet.
WE-LT Halogen Free – textile EMC gasket with conductive fabric. Halogen-free per IEC-61249-2-21, featuring IP54 protection and UL94 V0 rating. Customizable in profile, length, adhesive, and outer material. Ideal for housings, displays, connectors, and grounding applications.
The flexible WE-FAS 5G absorber sheet expands the WE-FAS portfolio and provides targeted electromagnetic attenuation in the lower and mid 5G frequency bands (410–7125 MHz). Designed for 5G applications, it minimizes interference and reliably suppresses unwanted signals. Ideal for EMC concepts in 5G devices, IoT applications, and high-frequency technology.
The new EMI patch WE-EMIP is made of hybrid material with absorber and metal layers, effective against both magnetic and electric fields. With a wide frequency range from 100 Hz to 25 GHz and extremely flexible material, WE-EMIP is perfect for EMC noise suppression, magnetic decoupling or electrostatic discharge prevention.
The extension of the WE-MCA features a simplified 2-pin design instead of 8 pins. Fully compliant with ETSI EN 302 208 and FCC Part 15, this compact SMD chip antenna ensures stable performance under extreme temperatures from -55 °C to +125 °C. Ideal for smart home, wireless communication, smart metering, and GSM 900.
The series extension of the WE-BMS transformers offers a higher operating voltage of 1500 VDC and a higher test voltage of 6400 VDC. They are ideally suited for applications with large battery packs, such as in energy storage systems for solar and wind farms.
The WE-PLC transformers are available with transmission ratios of 1:1:1 and 1:4:3. They are used to isolate data signals from 500 kHz to 30 MHz as general purpose signal transformers or for powerline communication, e.g. in public EV charging systems or wallboxes.
Our new product family of aluminium hybrid polymer capacitors combines the technical advantages of existing aluminium electrolytic capacitors and polymer capacitors. They therefore offer an optimum solution for a wide range of applications that require high power density and reliability.
Our latest range of customised screw capacitors has been developed to meet the demanding requirements of a wide variety of environments. With their robust protection class X2 and self-healing properties, they offer the ideal solution for safety applications of mains voltage filters.
MagI³C-VDLM power module in new LGA-26 package – designed for the 24 V industrial bus with high transient capability. Ultra-wide input range (4–36 V), up to 96% efficiency, and compact footprint. Perfect for PoL DC-DC applications, sensors, FPGAs, MCUs, and space-constrained designs.
The new Power Module Extension 171936001 of MagI³C-VDMM offers an ultra-wide input voltage range of 3.5-60V to operate directly from a 48V industrial bus. Its peak efficiency of up to 86% and spread spectrum for optimized EMI performance make it ideal for space-constrained applications.
The new MagI³C-FISM Fixed Isolated SIP/SMT module offers simple functional isolation that provides overvoltage protection and minimises the risk of ground loops and ground level mismatch, reducing interference in signal path or sensor systems.
The extension of the product series WPME-CDIS offers 2-channel digital isolators with an isolation voltage of 5000 VRMS in the new SOIC-8WB package for fast data transmissions in various channel configurations.
Die new WPME-CDIP product series offers secure signal transmission with speeds of up to 150 Mbps and high resistance to system noise with a Common Mode Transient Immunity (CMTI) of ±150 kV/µs. The integrated isolated DC/DC converter provides up to 650 mW of isolated power and an output voltage of 3.3 V or 5 V.
The WE-OCPT series expands the portfolio with an SSOP4 package. Available as DC and AC series, it combines an AlGaAs infrared LED with a silicon phototransistor. The devices offer an isolation voltage of 3750 VRMS, stable CTR values across a temperature range of -55 °C to 110 °C, a collector-emitter voltage of 80 V, and fast switching times of approximately 10 µs. Ideal for switch mode power supplies, programmable controllers, household appliances, and galvanic isolation.
The extension of the LED series WL-SMCW offers a domed lens with 30° viewing angle in six classical colors (Super Red, Red, Amber, Yellow, Bright Green, Green and Blue). With the compact size of 1.6 mm x 0.8 mm, the focused viewing angle auf 30° and the enhanced illumination makes this series ideal consumer electronics, handheld products or medical equipment.
The new extension of the LED series WL-SMTD in PLCC 3528 with diffused lens offers a focused illumination with narrow viewing angle, precision light targeting and a black housing for increased contrast. This makes this LED series ideal for backlighting applications, optical sensors or industrial controls.
The extension of the LED series WL-SMTW offers a new SMT Mono-color in PLCC2 1608 and 3529 packaging with water clear lens. With the high temperature resistance up to 100 °C, the precise color emission with water clear lens and the versatile 1608 and 3528 sizes this series is the perfect fit for industrial control panels, high temperature environments or signages.
The extension of the WL-ICLED series offers a dual wire programming protocol. With the separate clock line and new sleep modus the IC-LEDs offer superior flexibility and performance for smart lighting, architectural lighting or signage and displays.
WL-OSEN is a reflective optical sensor with a typical detection distance of 1 mm, low energy consumption, daylight filter and compact design. This makes it suitable for applications such as optical switches, for object detection or for touch applications.
The new WL-OCTR series expands the optocoupler family with a TRIAC version. The Components are available in DIP 4, DIP 6 and SOP4 packages as random or zero cross output types. The TRIAC optocoupler is particularly suitable for use in dimming functions of lamps and AC motor drivers as required for domestic appliances or as drivers for high-current TRIACs.
The REDFIT Crimp SKEDD connector can be used flexibly in mechanically and electrically demanding applications. It is mounted directly onto the printed circuit board by hand, eliminating the need for both the soldering process and a mating connector. SKEDD technology can supply current of up to 16 A to fully SMT-populated PCBs. Depending on the layout, mounting in the opposite insertion direction is also possible. The entire SKEDD product range at a glance
A compact 3.5 mm pluggable terminal blocks solution for industrial & energy storage applications. THT, THR & push-in types up to 8 A. Options with lever & flanges. Easy to integrate, durable & efficient. Link to the products: WR-TBL Plug / WR-TBL THR single row / WR-TBL THT dual row / WR-TBL THR dual row
The USB-C connector Power Delivery in compact SMT design operates with a voltage of 48 V(DC) and a dielectric strength of 100 V(AC). With a contact resistance of 40 mOhm, it is suitable for demanding power supply applications.
The new WR-COM connector has a raised profile which improves the optical control possibilities of the two SMT pin rows. A triple shielding achieves a good shielding effect and high mechanical stability.
WR-RAST5 – 5 mm RAST crimp connector for appliances & HVAC. Glow wire compliant (IEC60335-1), up to 16 A, with various coding options. Compatible with WR-FAST & WA-MTAB. Supports vertical & horizontal THT mounting. Direct link to the product series: WR-RAST5
A 0.80 mm wire-to-board IDC connector and SMT counterpart. Ideal for servers, Industry 4.0 & office devices. Compact design, up to 30 V/1 A. IDC housing for fast assembly, pre-crimped sockets available. Link to WR-WTB 0.8 mm series
WR-CIRCM12 circular connectors now also available with M16 panel cutout. IP68, cULus certified, ideal for industry, automation, fieldbus & sensor-actuator technology. Robust metal design ensures reliable connections under demanding conditions.
New additions to the rotary coding switches: the blue WS-ROSV are SMT components, while the WS-ROTV variant, which is also blue, is a THT version in a vertical design. They are certified to IP67, the plastic material has UL94 flammability approval and the special MOQ-5K laser labelling is smudge-proof.
WS-TOTV toggle switch with 12mm panel cutout, IP68 sealing, IEC/UL/CQC 61058-1 certified. Durable metal actuator, -40°C to +85°C, 20A rating, salt spray tested. Ideal for HMI, outdoor industrial, and harsh environments. Quick connect or screw terminals available.
WS-MITV micro switch, SPDT ON-ON, 5A 250VAC / 0.1A 24VDC, UL/ENEC/CQC certified. 100,000 cycles under DC full load, UL94 flame-retardant, 48h salt spray tested. Ideal for tamper detection and mechanical end stops. Available with various actuators and terminations.
The WSEN-PDMS series expands the differential pressure sensor portfolio and offers three interfaces: I²C, SPI, and analog. A built-in CRC check ensures reliable data integrity. With a supply voltage range of 3 V to 5.5 V and 16-bit ADC and DAC, the sensors deliver precise measurements. They are available in five fixed pressure ranges: ±1 kPa, ±10 kPa, ±35 kPa, 0 to 100 kPa, and -100 to 1000 kPa, making them suitable for a wide range of applications.
Two new RF modules based on Nordic’s nRF54L15 SoC are expected to launch in Q1 2026. Proteus-IV is a ready-to-use Bluetooth® LE 6.0 module with preinstalled firmware. Ophelia-IV serves as a flexible development platform for custom firmware using the nRF Connect SDK and Zephyr RTOS. Both modules measure 12 × 8 mm, support smart antenna selection, and offer compatibility with modern radio protocols such as Thread, Zigbee, Matter, and IEEE 802.15.4 – depending on the firmware.
Cordelia-I is a radio module focused on modern cybersecurity and reliable communication. It marks the beginning of a new product line for secure IoT applications, offering robust security features for connected systems. The module is backed by extensive technical support covering secure firmware, certification, and protection mechanisms – enabling fast and trustworthy integration into your application.
The WSEN-ACCE filter cap reliably protects the WSEN-HIDS sensor from dust, water, and mechanical impact. Its integrated 1.5 µm filter fabric ensures accurate measurements even in harsh environments. Ideal for industrial and agricultural use.
Metis-e, Olis-e, and Tarvos-e are compact Sub-GHz radio modules measuring just 12 × 8 mm, based on the TI CC1310. They offer long range, low power consumption, and flexible interfaces. Metis-e is optimized for Wireless M-Bus, Olis-e supports custom firmware and multiple protocols, and Tarvos-e provides a proprietary mesh solution for large-scale networks.
The Daphnis-I FeatherWing Kit (2618039381001) is now available. It enables quick testing of the Daphnis-I module (2618011181000) within the Adafruit Feather ecosystem. Example code for LoRaWAN and P2P, along with a user manual, is available online.
The new REDCUBE PRESS-FIT terminals designed for automotive applications are available in three different versions: WE-PFIFUA internal thread full plain, WE-PFEFUA with external thread and WE-PFICFA with internal thread circumference. Pressing the pins into the PCB and the high friction between the pin and through-hole create a homogeneous cold-welded connection between the materials. The homogeneous cold welding ensures a gas-tight, strong mechanical connection with a contact resistance of less than 200 µΩ and a current transmission of up to 250 A. The Redcubes Pressfit are ideal for mounting of copper bars and IGBT-Modules on PCB.
WE-OEFA LFS is an oval cable ferrite for EMI suppression at low frequencies. The WE-OEFA LFS series is AEC-Q200 qualified and automotive approved, ideal for on-board chargers (OBC), battery management systems, and inverter applications. The oval ferrite cable cores are constructed of MnZn material with an operating temperature from -40 °C up to +105 °C.
The WE-LHCA is a Molded Low profile High Current SMT Inductor with a soft saturation thanks to the distributed air gap in the iron alloy powder. The WE-LHCA series is available in four sizes 1040, 1365, 1770 and 7030 with an operating temperature from -55°C up to +155°C. These inductors offer a broad range of inductance values from 0.47µH up to 82 µH with currents up to 30.5A. WE-LHCA offers magnetic shielding and high current capability in a compact design. They are designed to avoid thermal aging degradation.
The WE-HCFAT is a THT High Current Inductor characterized by an extremely low DCR value and low core losses. It has high mechanical stability and is designed for high power. Typical applications are filters and DC/DC converters.
The WE-HEPA series is a small, magnetically shielded power choke based on NiZn ferrite. Thanks to a new, fully automated manufacturing process, they offer very high quality and have a higher saturation current. The WE-HEPA series is available in two sizes (5030, 6030) and is suitable for filter applications, DC/DC converters, battery management systems and much more.
The WE-PSPA is a small power transformer for push-pull and gate drive applications. The transformer is space-saving due to its low profile and is suitable for a variety of applications due to its different winding ratios.
The WE-CNSA series is a current compensated data line filter. This series offers high common mode noise suppression at high frequencies and a low RDC design. This makes the WE-CNSA suitable for automotive infotainment, flex ray and high speed data line applications.
The WE-XHMA is a SMT power inductor with compact design and high current capacity. The flat wire coil provides low copper losses and the composite core material allows high saturation currents. The WE-XHMA is ideal for use as a DC/DC converter for high current supplies or FPGA.