Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Grey |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Working Voltage | 250 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Pitch | 2.54 mm |
Gender | Male |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Pins (pcs) | Pitch (mm) | Gender | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61201025821 | SPEC | 3 files | 10 | 2.54 | Male | 23 | 1 | 250 | 20 | max. | Tray | 612001 | |
61201425821 | SPEC | 3 files | 14 | 2.54 | Male | 28.08 | 1 | 250 | 20 | max. | Tray | 612001 | |
61201625821 | SPEC | 3 files | 16 | 2.54 | Male | 30.62 | 1 | 250 | 20 | max. | Tray | 612001 | |
61202025821 | SPEC | 3 files | 20 | 2.54 | Male | 35.7 | 1 | 250 | 20 | max. | Tray | 612001 | |
61202625821 | SPEC | 3 files | 26 | 2.54 | Male | 43.42 | 1 | 250 | 20 | max. | Tray | – | |
61203425821 | SPEC | 3 files | 34 | 2.54 | Male | 53.48 | 1 | 250 | 20 | max. | Tray | – | |
61204025821 | SPEC | 3 files | 40 | 2.54 | Male | 61.1 | 1 | 250 | 20 | max. | Tray | – | |
61205025821 | SPEC | 3 files | 50 | 2.54 | Male | 73.8 | 1 | 250 | 20 | max. | Tray | – |
Order Code | Datasheet |
---|---|
61201025821 | SPEC |
61201425821 | SPEC |
61201625821 | SPEC |
61202025821 | SPEC |
61202625821 | SPEC |
61203425821 | SPEC |
61204025821 | SPEC |
61205025821 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Pitch (mm) | Gender | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|
Use with
Tools
Assortments
Articles from this product series can be found in the following assortments: