Applications
- Miniature flat cable clamp, self-adhesive
- The compact constructions can be used for panels where little space is available
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | PA66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | Material | H (mm) | L (mm) | W (mm) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 524212000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | PA66 | 9.8 | 27 | 15 | 700999 | |
![]() | 524214000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | PA66 | 9.8 | 27 | 20 | 700999 | |
![]() | 524216000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | PA66 | 9.8 | 27 | 25.4 | 700999 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Material | H (mm) | L (mm) | W (mm) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: