OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupAssemblyProduct groupCable HoldersProduct seriesAdhesiveMounting StyleWA-CHFCHAD Miniature Flat Cable Clamp Self-Adhesive

WA-CHFCHAD Miniature Flat Cable Clamp Self-Adhesive

WA-CHFCHAD Miniature Flat Cable Clamp Self-Adhesive

Applications

  • Miniature flat cable clamp, self-adhesive
  • The compact constructions can be used for panels where little space is available
General Information
Operating Temperature-30 °C up to +85 °C
MaterialPA66
ColorNatural
Flammability RatingUL94 V-2
Packaging Properties
PackagingBag

Products

Order Code Data­sheet Downloads StatusMaterialH
(mm)
L
(mm)
W
(mm)
Design Kit Samples
524212000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. PA66 9.8 27 15700999
524214000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. PA66 9.8 27 20700999
524216000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. PA66 9.8 27 25.4700999
Order Code Data­sheet
524212000SPEC
524214000SPEC
524216000SPEC
Samples
Order Code Data­sheet Downloads StatusMaterialH
(mm)
L
(mm)
W
(mm)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: