Characteristics
- Contains the sizes 1206, 1210, 1806 and 1812 of SMT EMI Suppression Ferrite Beads WE-CBF, as well as products of the ranges WE-PBF, WE-CMS and WE-SUKW
- 10 sizes, 34 values, 690 components
Products
Order Code | Datasheet | Simulation | Downloads | Product series | Z @ 100 MHz (Ω) | IR (mA) | Z @ 1 GHz (Ω) | Zmax (Ω) | RDC max. (Ω) | Type | Qty. | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
742792112 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 31 | 2000 | 60 | 52 | 0.04 | High Current | 3000 | ||
7427921 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 32 | 500 | – | 70 | 0.2 | High Speed | 3000 | ||
7427930 | SPEC | 8 files | WE-PBF Flat Wire High Current SMT Ferrite Bead | 42 | – | – | 64 | 0.0006 | – | 500 | ||
7427521 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | WE-CMS SMT Bead Array | 52 | 19000 | – | – | 0.003 | – | 2400 | ||
742792510 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 70 | 5000 | 112 | 120 | 0.03 | High Current | 1000 | ||
74279215 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 80 | 2000 | 101 | 110 | 0.03 | High Current | 3000 | ||
7427931 | SPEC | 8 files | WE-PBF Flat Wire High Current SMT Ferrite Bead | 91 | – | – | 203 | 0.0009 | – | 500 | ||
7427932 | SPEC | 8 files | WE-PBF Flat Wire High Current SMT Ferrite Bead | 98 | – | – | 147 | 0.0009 | – | 500 | ||
7427925 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 120 | 300 | 205 | 200 | 0.3 | High Speed | 1000 | ||
742792511 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 120 | 2000 | 162 | 190 | 0.05 | High Current | 1000 | ||
742792122 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 220 | 300 | 135 | 240 | 0.3 | High Speed | 3000 | ||
742792121 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | 300 | 1500 | 84 | 330 | 0.06 | High Current | 3000 | ||
7427511 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | WE-SUKW SMT EMI Suppression 5-Hole Ferrite Bead | 416 | – | 211 | 440 | 0.011 | – | 1000 | ||
7427512 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WE-SUKW SMT EMI Suppression 5-Hole Ferrite Bead | 580 | – | 395 | 700 | 0.012 | – | 1000 | ||
742792133 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | 600 | 500 | 87 | 750 | 0.3 | Wide Band | 3000 | ||
74279218 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 600 | 1200 | 131 | 700 | 0.1 | High Current | 3000 | ||
742792515 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 785 | 2000 | – | 1300 | 0.05 | High Current | 1000 | ||
74279252 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 880 | 3000 | 81 | 940 | 0.035 | High Current | 1000 | ||
74279214 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 1000 | 200 | 123 | 1250 | 0.45 | Wide Band | 3000 | ||
742792141 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | 1000 | 800 | 123 | 1100 | 0.3 | High Current | 3000 |
Order Code | Datasheet | Simulation |
---|---|---|
742792112 | SPEC | |
7427921 | SPEC | |
7427930 | SPEC | |
7427521 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
742792510 | SPEC | |
74279215 | SPEC | |
7427931 | SPEC | |
7427932 | SPEC | |
7427925 | SPEC | |
742792511 | SPEC | |
742792122 | SPEC | |
742792121 | SPEC | |
7427511 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
7427512 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
742792133 | SPEC | |
74279218 | SPEC | |
742792515 | SPEC | |
74279252 | SPEC | |
74279214 | SPEC | |
742792141 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Z @ 100 MHz (Ω) | IR (mA) | Z @ 1 GHz (Ω) | Zmax (Ω) | RDC max. (Ω) | Type | Qty. | Samples |
---|