OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for PCB AssemblyProduct seriesWE-PBF Flat Wire High Current SMT Ferrite Bead

WE-PBF Flat Wire High Current SMT Ferrite Bead

Wired SMT Ferrite

WE-PBF Flat Wire High Current SMT Ferrite Bead
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
3029 3.1 2.9 2.41 0.8 SMT
4030 - 3 - - SMT
8530 8.5 3 2.55 1.45 SMT
7847 7.8 4.75 3 1.45 SMT

Characteristics

  • Flat wire
  • Suitable for applications with high currents up to 18 A
  • Glued version: High mechanical stability
  • Operating temperature: –55 ºC to +125 ºC

Applications

  • Voltage supply for high load current
  • Glued version is specially designed for applications with permanent vibrations.

Products

All
3029
4030
8530
7847
Order Code Data­sheet Simu­lation Downloads StatusZ @ 100 MHz
(Ω)
IR
(A)
RDC max.
(mΩ)
Z @ 25 MHz
(Ω)
L
(mm)
W
(mm)
H
(mm)
VersionDesign Kit Samples
7427933SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 39 14 0.6 23 3.1 2.9 2.41 Not glued
7427930SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 42 16 0.6 28 5 3 2.55 Not glued742791
742793
74279390SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 42 16 0.6 28 4 3 2.55 Not glued
7427934SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 42 15 0.6 28 4.8 3 2.5 Not glued
7427931SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 91 17 0.9 58 8.5 3 2.55 SMT742791
742793
74279391SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 91 17 0.9 58 8.5 3 2.55 SMT
7427932SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 98 18 0.9 65 7.8 4.75 3 SMT742791
742793
74279392SPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 98 18 0.9 65 7.8 4.75 3 SMT
Order Code Data­sheet Simu­lation
7427933SPEC
7427930SPEC
74279390SPEC
7427934SPEC
7427931SPEC
74279391SPEC
7427932SPEC
74279392SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusZ @ 100 MHz
(Ω)
IR
(A)
RDC max.
(mΩ)
Z @ 25 MHz
(Ω)
L
(mm)
W
(mm)
H
(mm)
VersionDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: EMC ferrites are more than just bird food on the PCB