744230220 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 22 | bifiliar | 800 | 0.08 | 50 | 125 | High Speed Data Lines | |
744230450 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 45 | bifiliar | 650 | 0.11 | 50 | 125 | High Speed Data Lines | |
7442335600 | SPEC
| | 9 files | WE-CNSW HF SMT Common Mode Line Filter | 60 | bifiliar | 600 | 0.22 | 20 | 125 | USB 3.X, HDMI 1.4 | |
744231061 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 67 | bifiliar | 400 | 0.25 | 50 | 125 | High Speed Data Lines | |
744233670 | SPEC
| | 8 files | WE-CNSW HF SMT Common Mode Line Filter | 67 | bifiliar | 320 | 0.24 | 50 | 125 | USB 3.0 | |
744230900 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 90 | bifiliar | 550 | 0.145 | 50 | 125 | USB 2.0 | |
744231091 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 90 | bifiliar | 370 | 0.3 | 50 | 125 | USB 2.0 | |
744232090 | SPEC
| | 9 files | WE-CNSW SMT Common Mode Line Filter | 90 | bifiliar | 370 | 0.3 | 50 | 125 | USB 2.0 | |
744235900 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 90 | bifiliar | 2000 | 0.05 | 60 | 125 | – | |
7442335900 | SPEC
| | 8 files | WE-CNSW HF SMT Common Mode Line Filter | 90 | bifiliar | 500 | 0.27 | 20 | 125 | USB 3.X, HDMI 1.4 | |
744233900 | SPEC
| | 8 files | WE-CNSW HF SMT Common Mode Line Filter | 90 | bifiliar | 280 | 0.3 | 50 | 125 | HDMI | |
744230121 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 120 | bifiliar | 450 | 0.175 | 50 | 125 | IEEE 1394 / Firewire 400 Mbps | |
744231121 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 120 | bifiliar | 370 | 0.3 | 50 | 125 | IEEE1394/Firewire 400 Mbps | |
744233121 | SPEC
| | 8 files | WE-CNSW HF SMT Common Mode Line Filter | 120 | bifiliar | 280 | 0.3 | 50 | 125 | LVDS/ USB2.0 | |
744232161 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 160 | bifiliar | 340 | 0.4 | 50 | 125 | IEEE1394/Firewire 400 Mbps | |
744230181 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 180 | bifiliar | 400 | 0.21 | 50 | 125 | IEEE 1394 / Firewire 400 Mbps | |
744231181 | SPEC
| | 7 files | WE-CNSW SMT Common Mode Line Filter | 180 | bifiliar | 330 | 0.35 | 50 | 125 | IEEE1394/Firewire 400 Mbps | |
744230251 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 250 | bifiliar | 350 | 0.28 | 50 | 125 | High Speed Data Lines | |
744231261 | SPEC
| | 7 files | WE-CNSW SMT Common Mode Line Filter | 260 | bifiliar | 300 | 0.4 | 50 | 125 | High Speed Data Lines | |
744232261 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 260 | bifiliar | 310 | 0.5 | 50 | 125 | – | |
744231371 | SPEC
| | 7 files | WE-CNSW SMT Common Mode Line Filter | 370 | bifiliar | 280 | 0.45 | 50 | 125 | IEEE1394/Firewire 400 Mbps | |
744232601 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 600 | bifiliar | 260 | 0.8 | 50 | 125 | – | |
744235601 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 600 | bifiliar | 1200 | 0.1 | 60 | 125 | – | |
744235801 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 800 | bifiliar | 1000 | 0.12 | 60 | 125 | – | |
744232102 | SPEC
| | 7 files | WE-CNSW SMT Common Mode Line Filter | 1000 | bifiliar | 230 | 1 | 50 | 125 | – | |
744232222 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 2200 | bifiliar | 200 | 1.2 | 50 | 125 | – | |
744235110 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 5000 | bifiliar | 450 | 0.8 | 60 | 125 | – | |
744235220 | SPEC
| | 8 files | WE-CNSW SMT Common Mode Line Filter | 8000 | bifiliar | 250 | 2.65 | 60 | 125 | – | |