General Information | |
---|---|
Operating Temperature | -60 °C up to +105 °C |
Compliance | Lead free / RoHS |
IR | 9 A |
IR | 9 A |
Pitch | 4 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Grey |
Contact Material | Brass |
Contact Plating | Nickel (Ni); Tin over Nickel |
Electrical Properties | |
---|---|
Working Voltage | 320 V (AC) |
Working Voltage [UL] | 320 V (AC) |
Working Voltage [cULus] | 320 V (AC) |
Withstanding Voltage [UL] | 1500 V (AC) |
Withstanding Voltage [cULus] | 1500 V (AC) |
Certification | |
---|---|
UL Approval | ; E323964 |
cULus Approval | E323964 |
Products
Order Code | Datasheet | Downloads | Status | Pins (Value) (pcs) | Gender | Mount | Type | Pitch (mm) | IR (A) | IR (A) | Working Voltage (V (AC)) | Working Voltage [UL] (V (AC)) | Working Voltage [cULus] (V (AC)) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
695101401122 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Wire to Board Accessories | BtB | Straight | 4 | 9 | 9 | 320 | 320 | 320 | – | |
695102401122 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Wire to Board Accessories | BtB | Straight | 4 | 9 | 9 | 320 | 320 | 320 | 612690 | |
695103401122 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Wire to Board Accessories | BtB | Straight | 4 | 9 | 9 | 320 | 320 | 320 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (Value) (pcs) | Gender | Mount | Type | Pitch (mm) | IR (A) | IR (A) | Working Voltage (V (AC)) | Working Voltage [UL] (V (AC)) | Working Voltage [cULus] (V (AC)) | Design Kit | Samples |
---|
WR-LECO 4.00 mm in use
Assortments
Articles from this product series can be found in the following assortments: