LED Connectors
- WR-LECO Series 401 - WTB Accessories for BTB ConnectionPins 1 to 3 pcs |IR 9 A |Working Voltage 320 V (AC)
- WR-LECO Single Contact - Poke In Connector - Vertical Cable Entry - SMTPins 1 pcs |IR 7 A |Working Voltage 600 V (AC)
- WR-LECO Series 300/310 - Slider 4.00 mm - Horizontal Cable Entry - SMTPins 1 to 2 pcs |IR 6 to 9 A |Working Voltage 250 to 600 V (AC)
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Mount | Type | Pitch (mm) | IR (A) | IR[cULus] (A) | Working Voltage (V (AC)) | Working Voltage [UL] (V (AC)) | Working Voltage [cULus] (V (AC)) | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 695101401122 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Wire to Board Accessories | BtB | Straight | 4 | 9 | 9 | 320 | 320 | 320 | WR-LECO Series 401 - WTB Accessories for BTB Connection | – | |
![]() | 695401000222 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | – | SMT | Straight | – | – | – | 600 | – | – | WR-LECO Single Contact - Poke In Connector - Vertical Cable Entry - SMT | 612690 | |
![]() | 695401300222 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | – | SMT | Angled | 4 | – | – | 600 | – | – | WR-LECO Series 300/310 - Slider 4.00 mm - Horizontal Cable Entry - SMT | – | |
![]() | 695401310222 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | – | SMT | Angled | 4 | – | – | 600 | – | – | WR-LECO Series 300/310 - Slider 4.00 mm - Horizontal Cable Entry - SMT | – | |
![]() | 695102401122 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Wire to Board Accessories | BtB | Straight | 4 | 9 | 9 | 320 | 320 | 320 | WR-LECO Series 401 - WTB Accessories for BTB Connection | 612690 | |
![]() | 695402300222 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | – | SMT | Angled | 4 | – | – | 250 | – | – | WR-LECO Series 300/310 - Slider 4.00 mm - Horizontal Cable Entry - SMT | 612690 | |
![]() | 695402310222 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | – | SMT | Angled | 4 | – | – | 250 | – | – | WR-LECO Series 300/310 - Slider 4.00 mm - Horizontal Cable Entry - SMT | 612690 | |
![]() | 695103401122 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Wire to Board Accessories | BtB | Straight | 4 | 9 | 9 | 320 | 320 | 320 | WR-LECO Series 401 - WTB Accessories for BTB Connection | – |
Order Code | Datasheet | |
---|---|---|
![]() | 695101401122 | SPEC |
![]() | 695401000222 | SPEC |
![]() | 695401300222 | SPEC |
![]() | 695401310222 | SPEC |
![]() | 695102401122 | SPEC |
![]() | 695402300222 | SPEC |
![]() | 695402310222 | SPEC |
![]() | 695103401122 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Mount | Type | Pitch (mm) | IR (A) | IR[cULus] (A) | Working Voltage (V (AC)) | Working Voltage [UL] (V (AC)) | Working Voltage [cULus] (V (AC)) | Product series | Design Kit | Samples |
---|