Characteristics
- Low conducted and radiated EMI (compliant to EN55032 Klasse B / CISPR-32)
LGA-6EP
- Very low profile micropackage
- Ideal for space constrained applications
- 2 solder cycles supported
LGA-8EP
- Very low profile micropackage
- Ideal for space constrained applications
- For direct connection to 24 V industrial voltage network
- 2 solder cycles supported
LGA-12
- Very low profile micro package
- Ideal for space constrained applications
- For direct connection to 48 V industrial voltage network
- Spread spectrum for optimized EMI performance
- 2 solder cycles supported
Applications
- Point-of-Load DC/DC applications
- Replacement for linear regulators
- Interface and microcontroller supply
- DSP and FPGA power supply auxiliary voltages
- Portable instruments
- Battery powered equipment
- Sensors
Products
Order Code | Datasheet | Simulation | Downloads | Status | VIN (V) | VOUT (V) | IOUT (A) | Version | Type | L (mm) | W (mm) | H (mm) | Evaluation Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 171010502 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 - 5.5 | 0.8 - 5.5 | 1 | Mode Select | Open frame | 3.2 | 2.5 | 1.6 | 178010502 | ||
![]() | 171010550 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 - 5.5 | 0.8 - 5.5 | 1.2 | Mode Select | Overmolded | 2.5 | 2.5 | 1.2 | 178010550 MagI³C Power FeatherWing MagI³C Power FeatherWing | ||
![]() | 171010501 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 - 5.5 | 0.8 - 5.5 | 1 | Power Good | Open frame | 3.2 | 2.5 | 1.6 | 178010501 | ||
![]() | 171960501 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.7 - 5.5 | 0.6 - 5.5 | 0.6 | Mode Select | Open frame | 3.2 | 2.5 | 1.6 | 178960501 | ||
![]() | 171930601 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 - 36 | 1 - 6 | 0.3 | Power Good | Overmolded | 5 | 2.5 | 1.8 | 178930601 | ||
![]() | 171936001 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 3.5 - 60 | 0.85 - 6 | 0.3 | Mode Select | Overmolded | 8 | 5.5 | 2.4 | 178936001 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 171010502 | SPEC | |
![]() | 171010550 | SPEC | |
![]() | 171010501 | SPEC | |
![]() | 171960501 | SPEC | |
![]() | 171930601 | SPEC | |
![]() | 171936001 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | VIN (V) | VOUT (V) | IOUT (A) | Version | Type | L (mm) | W (mm) | H (mm) | Evaluation Kit | Samples |
---|
Additional Information

MagI³C Power Modules are easy-to-use DC/DC converters with integrated regulator IC, power inductor and capacitors. Design and layout reviews as well as support with EMI filter design are offered as service for all customers. Datasheets contain detailed specifications and application information.
Videos
Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks
Videos
Würth Elektronik Webinar: Thermal simulation for MagI³C Power Modules using REDEXPERT
Videos
Würth Elektronik Webinar: MicroModules - DC/DC Step-Down Converters f. Space-Constr. Applications
Videos
Würth Elektronik Webinar: "Negative output voltage with an inverting buck boost"
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules
Videos
Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks
Videos
Würth Elektronik Webinar: MicroModules - DC/DC Step-Down Converters f. Space-Constr. Applications