OverviewAll product unitsProduct unitPower Modules (MagI³C Series)Product groupStep Down ConverterProduct familyVariable Output VoltageProduct seriesMagI³C-VDMM Variable Step Down MicroModule

MagI³C-VDMM Variable Step Down MicroModule EXTENDED

MagI³C-VDMM Variable Step Down MicroModule

Characteristics

  • Low conducted and radiated EMI (compliant to EN55032 Klasse B / CISPR-32)

LGA-6EP

  • Very low profile micropackage
  • Ideal for space constrained applications
  • 2 solder cycles supported

LGA-8EP

  • Very low profile micropackage
  • Ideal for space constrained applications
  • For direct connection to 24 V industrial voltage network
  • 2 solder cycles supported

LGA-12

  • Very low profile micro package
  • Ideal for space constrained applications
  • For direct connection to 48 V industrial voltage network
  • Spread spectrum for optimized EMI performance
  • 2 solder cycles supported

Applications

  • Point-of-Load DC/DC applications
  • Replacement for linear regulators
  • Interface and microcontroller supply
  • DSP and FPGA power supply auxiliary voltages
  • Portable instruments
  • Battery powered equipment
  • Sensors

MagI³C Power Module Designer

Enables quick & easy design-in of a power module without DC/DC converter knowledge.

Power Module Designer in REDEXPERT

Altium Design Example

Performance optimized layouts via copy & paste. Learn more about Altium design examples to speed up your design-in.

Watch tutorial

Products

All
LGA-6EP
LGA-8EP
LGA-12
Order Code Data­sheet Simu­lation Downloads StatusVIN
(V)
VOUT
(V)
IOUT
(A)
VersionTypeL
(mm)
W
(mm)
H
(mm)
Evaluation Kit Samples
171010502SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 2.5 - 5.5 0.8 - 5.5 1 Mode Select Open frame 3.2 2.5 1.6178010502
171010550SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 2.5 - 5.5 0.8 - 5.5 1.2 Mode Select Overmolded 2.5 2.5 1.2178010550
MagI³C Power FeatherWing
MagI³C Power FeatherWing
171010501SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 2.5 - 5.5 0.8 - 5.5 1 Power Good Open frame 3.2 2.5 1.6178010501
171960501SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 2.7 - 5.5 0.6 - 5.5 0.6 Mode Select Open frame 3.2 2.5 1.6178960501
171930601SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 3.5 - 36 1 - 6 0.3 Power Good Overmolded 5 2.5 1.8178930601
171936001SPEC
8 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 3.5 - 60 0.85 - 6 0.3 Mode Select Overmolded 8 5.5 2.4178936001
Order Code Data­sheet Simu­lation
171010502SPEC
171010550SPEC
171010501SPEC
171960501SPEC
171930601SPEC
171936001SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusVIN
(V)
VOUT
(V)
IOUT
(A)
VersionTypeL
(mm)
W
(mm)
H
(mm)
Evaluation Kit Samples

Additional Information

Title page of the document Additional Information Power Modules

MagI³C Power Modules are easy-to-use DC/DC converters with integrated regulator IC, power inductor and capacitors. Design and layout reviews as well as support with EMI filter design are offered as service for all customers. Datasheets contain detailed specifications and application information.

Videos

Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks

Videos

Würth Elektronik Webinar: Thermal simulation for MagI³C Power Modules using REDEXPERT

Videos

Würth Elektronik Webinar: MicroModules - DC/DC Step-Down Converters f. Space-Constr. Applications

Videos

Würth Elektronik Webinar: "Negative output voltage with an inverting buck boost"

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules

Videos

Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks

Videos

Würth Elektronik Webinar: MicroModules - DC/DC Step-Down Converters f. Space-Constr. Applications