Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins (Value) | 4; 5; 6; 8; 10; 12; 14; 15; 16; 20; 24 |
Material Properties | |
---|---|
Insulator Material | Nylon 46; PA 9T; PA9T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C; -40 °C up to +125 °C |
Compliance | Lead free / RoHS |
Pitch | 2.54 mm |
Durability | 25 Mating cycles |
Rows | Single |
Gender | Socket Header |
Type | Straight Type 1; Straight Type 2 |
Electrical Properties | |
---|---|
IR | 3 A |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Pins (Value) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61000411921 | SPEC | 6 files | 4 | Single | Socket Header | Straight Type 1 | 3 | Tube | – | ||
![]() | 61000413321 | SPEC | 6 files | 4 | Single | Socket Header | Straight Type 2 | 3 | Tube | – | ||
![]() | 61000511921 | SPEC | 6 files | 5 | Single | Socket Header | Straight Type 1 | 3 | Tube | – | ||
![]() | 61000513321 | SPEC | 6 files | 5 | Single | Socket Header | Straight Type 2 | 3 | Tube | – | ||
![]() | 61000611921 | SPEC | 6 files | 6 | Single | Socket Header | Straight Type 1 | 3 | Tube | – | ||
![]() | 61000613321 | SPEC | 6 files | 6 | Single | Socket Header | Straight Type 2 | 3 | Tube | – | ||
![]() | 61000811921 | SPEC | 6 files | 8 | Single | Socket Header | Straight Type 1 | 3 | Tube | 613001 | ||
![]() | 61000813321 | SPEC | 6 files | 8 | Single | Socket Header | Straight Type 2 | 3 | Tube | 613001 | ||
![]() | 61001011921 | SPEC | 6 files | 10 | Single | Socket Header | Straight Type 1 | 3 | Tube | 613001 | ||
![]() | 61001013321 | SPEC | 6 files | 10 | Single | Socket Header | Straight Type 2 | 3 | Tube | 613001 | ||
![]() | 61001211921 | SPEC | 6 files | 12 | Single | Socket Header | Straight Type 1 | 3 | Tube | – | ||
![]() | 61001213321 | SPEC | 6 files | 12 | Single | Socket Header | Straight Type 2 | 3 | Tube | – | ||
![]() | 61001413321 | SPEC | 6 files | 14 | Single | Socket Header | Straight Type 2 | 3 | Tube | – | ||
NEW | ![]() | 61001511921 | SPEC | 6 files | 15 | – | – | – | 3 | – | – | |
NEW | ![]() | 61001513321 | SPEC | 6 files | 15 | – | – | – | 3 | – | – | |
![]() | 61001611921 | SPEC | 6 files | 16 | Single | Socket Header | Straight Type 1 | 3 | Tube | – | ||
![]() | 61001613321 | SPEC | 6 files | 16 | Single | Socket Header | Straight Type 2 | 3 | Tube | – | ||
![]() | 61002011921 | SPEC | 6 files | 20 | Single | Socket Header | Straight Type 1 | 3 | Tube | 613001 | ||
![]() | 61002013321 | SPEC | 6 files | 20 | Single | Socket Header | Straight Type 2 | 3 | Tube | 613001 | ||
![]() | 61002411921 | SPEC | 5 files | 24 | Single | Socket Header | Straight Type 1 | 3 | Tube | – | ||
![]() | 61002413321 | SPEC | 6 files | 24 | Single | Socket Header | Straight Type 2 | 3 | Tube | – |
Order Code | Datasheet | ||
---|---|---|---|
![]() | 61000411921 | SPEC | |
![]() | 61000413321 | SPEC | |
![]() | 61000511921 | SPEC | |
![]() | 61000513321 | SPEC | |
![]() | 61000611921 | SPEC | |
![]() | 61000613321 | SPEC | |
![]() | 61000811921 | SPEC | |
![]() | 61000813321 | SPEC | |
![]() | 61001011921 | SPEC | |
![]() | 61001013321 | SPEC | |
![]() | 61001211921 | SPEC | |
![]() | 61001213321 | SPEC | |
![]() | 61001413321 | SPEC | |
NEW | ![]() | 61001511921 | SPEC |
NEW | ![]() | 61001513321 | SPEC |
![]() | 61001611921 | SPEC | |
![]() | 61001613321 | SPEC | |
![]() | 61002011921 | SPEC | |
![]() | 61002013321 | SPEC | |
![]() | 61002411921 | SPEC | |
![]() | 61002413321 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (Value) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: