Characteristics
- Our Bluetooth® USB radio sticks combine a BLE module of the Proteus series with a USB-UART converter IC. So you can communicate directly with the BLE module via a virtual COM port and with a PC with USB connection.
- Bluetooth® Low Energy 5.0 (Proteus-II) and Bluetooth® Low Energy 5.1 (Proteus-III)
- Encapsulates Bluetooth® on the module and exposes well-defined interfaces
- Does not require Bluetooth Low Energy driver integration (Windows, Linux)
- Supported Bluetooth roles: Central, Peripheral, Observer, Broadcaster
- Supports communication with the whole Proteus series
- CE, FCC, IC, TELEC
- Integrated antenna
- Serial data transmission (Smart Serial Profile)
Products
Order Code | Datasheet | Simulation | Manual | Downloads | Status | Frequency Range (MHz) | Description | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | Rb max. (kbps) | ANTConn | Radio Module | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2608036024011 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 2402 - 2480 | Proteus-II USB radio stick | 20 | -14 | -79 | 2000 | Integrated PCB (integrated PCB antenna) | 2608011024010 2608011124010 | |||
2611036024001 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | Active i| Production is active. Expected lifetime: >10 years. | 2402 - 2480 | Proteus-III USB radio stick | 160 | 4 | -84 | 2000 | internal antenna | 2611011024000 |
Order Code | Datasheet | Simulation |
---|---|---|
2608036024011 | SPEC | |
2611036024001 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Status | Frequency Range (MHz) | Description | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | Rb max. (kbps) | ANTConn | Radio Module | Offer |
---|