OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyBluetooth® & Wi-FiProduct sub-familyBluetooth®Product seriesProteus-II & EV-Kits

Proteus-II & EV-Kits EXTENDED

Bluetooth® LE 5.0 Module (AMB2623)

Proteus-II. Ultra small dimension: 11 x 8 x 2 mm. Automatic Power Management (of each peripheral). 32 bit ARM Cortex-M4 CPU, 512 kB flash memory.

Characteristics

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Proteus-II
EV-Kits
Family Boards
USB radio stick
Order Code Data­sheet Simu­lation Man­ual Downloads StatusFrequency Range
(MHz)
DescriptiondLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnAntennaEvaluation KitUSB Radio StickRadio Module Offer
2608011024010SPEC
PDF5 files Active i| Production is active. Expected lifetime: >10 years. 2402 - 2480 Proteus-II with integrated antenna 50 -2 -91 1.8 3.6 2000 Integrated PCBHimalia
2608019024011
2608049024011
2608036024011
2608011124010SPEC
PDF5 files Active i| Production is active. Expected lifetime: >10 years. 2402 - 2480 Proteus-II with 50 Ohm RF pad 100 3 -96 1.8 3.6 2000 RF pad2608019324011
2608036024011
2608036024011SPEC
PDF Active i| Production is active. Expected lifetime: >10 years. 2402 - 2480 Proteus-II USB radio stick 20 -14 -79 2000 Integrated PCB (integrated PCB antenna)2608011024010
2608011124010
2608019324011
PDF Active i| Production is active. Expected lifetime: >10 years. EV-Kit Proteus-II with 50 Ohm RF padHimalia
2608011124010
2608019024011
PDF Active i| Production is active. Expected lifetime: >10 years. EV-Kit Proteus-II with integrated antenna2608011024010
2608049024011
PDF Active i| Production is active. Expected lifetime: >10 years. Family EV-Board Proteus-II Bluetooth® 52608011024010
Order Code Data­sheet Simu­lation
2608011024010SPEC
2608011124010SPEC
2608036024011SPEC
2608019324011
2608019024011
2608049024011
Offer
Order Code Data­sheet Simu­lation Man­ual Downloads StatusFrequency Range
(MHz)
DescriptiondLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnAntennaEvaluation KitUSB Radio StickRadio Module Offer

Software Downloads

Wireless Connectivity SDK

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

WE UART Terminal

Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability
Proteus Windows 10 SDK

Proteus Windows 10 Software Development Kit (SDK) - This demo program uses integrated Windows 10 runtime functions to access, connect and exchange data with Proteus radio modules. Please refer to the readme.md in the Github repository.

WE Bluetooth LE Terminal App

The most important benefit of Bluetooth® LE Connections is mostly a mobile app. With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app.

  • Smart-Device Mobile App for easy testing for Android and iOS
  • Scan – Connect – Transmit Commands directly
  • Development files available on GitHub
  • Built your own App on base of Proteus-App
Proteus-II FOTA

Proteus-II Firmware Over The Air (FOTA) - This firmware image can be used to update the firmware of the Proteus-II over the air (FOTA) using a smart phone. For more details refer to the FOTA chapter of the Proteus-II user manual.

Videos

Würth Elektronik Webinar: Bluetooth® LE – new adaptions

Videos

Manni Talks- Unboxing the Evaluation Kit

Videos

Manni Talks - Serial Interfaces