Cart

Your cart is empty.
OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupLaserProduct seriesWL-VCSL Vertical Cavity Surface Emitting Laser

WL-VCSL Vertical Cavity Surface Emitting Laser

WL-VCSL Vertical Cavity Surface Emitting Laser

Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Size 3535 3.5 3.5 1.8

Characteristics

  • High optical power
  • Homogeneous radiation patterns
    60° x 45°
    110° x 85°
  • Wavelength: 850 nm / 940 nm

Applications

  • Biometrical recognition
  • LiDAR
  • 3D recognition
  • Time of flight
  • Autonomous robotics
  • Autonomous industry

Products

Size 3535
Order Code Data­sheet Downloads StatusλPeak typ.
(nm)
Φe typ.
(mW)
VF typ.
(V)
50%,X typ.
(°)
50%,Y typ.
(°)
Samples
159353850A6300SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 850 2100 2.1 60 45
159353850B1300SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 850 2100 2.1 110 85
159353940B1300SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 940 1800 2 110 85
159353940A6300SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 940 1900 2 60 45
Order Code Data­sheet
159353850A6300SPEC
159353850B1300SPEC
159353940B1300SPEC
159353940A6300SPEC
Samples
Order Code Data­sheet Downloads StatusλPeak typ.
(nm)
Φe typ.
(mW)
VF typ.
(V)
50%,X typ.
(°)
50%,Y typ.
(°)
Samples