Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
Size 3535 | 3.5 | 3.5 | 1.8 |
LTSpice files
Characteristics
- High optical power
- Homogeneous radiation patterns
60° x 45°
110° x 85° - Wavelength: 850 nm / 940 nm
Applications
- Biometrical recognition
- LiDAR
- 3D recognition
- Time of flight
- Autonomous robotics
- Autonomous industry
Products
Size 3535
Samples |
---|
Order Code | Datasheet | Downloads | Status | λPeak typ. (nm) | Φe typ. (mW) | VF typ. (V) | 2θ50%,X typ. (°) | 2θ50%,Y typ. (°) | Samples |
---|