OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Electrolytic CapacitorsMounting StyleV-Chip SMTProduct seriesWCAP-ASLU Aluminum Electrolytic Capacitors

WCAP-ASLU Aluminum Electrolytic Capacitors

Low Leakage +85 °C

WCAP-ASLU Aluminum Electrolytic Capacitors

Characteristics

  • Low leakage current product series
  • Mounting style: V-Chip SMT
  • Recommended soldering: Reflow soldering

Applications

  • Durable battery applications and small handheld devices
  • Input and output capacitor for switched-mode power supply
  • Filtering
  • Smoothing
  • e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel
  • Your application demands vibration resistant capacitors?
    Find here more information and request your solution

Products

All
⌀ 3 mm
⌀ 4 mm
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples
865090640004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.0.47 µF 50 1000 -40 °C up to +85 °C 4 0.4 12 4 5.5 15" Tape & Reel865090
865090640005SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1 µF 50 1000 -40 °C up to +85 °C 8.4 0.4 12 4 5.5 15" Tape & Reel865090
865090640006SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.2.2 µF 50 1000 -40 °C up to +85 °C 13 0.4 12 4 5.5 15" Tape & Reel865090
865090540001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.2.2 µF 35 1000 -40 °C up to +85 °C 8.4 0.4 14 4 5.5 15" Tape & Reel
865090440001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.3.3 µF 25 1000 -40 °C up to +85 °C 10 0.4 16 4 5.5 15" Tape & Reel
865090640007SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.3.3 µF 50 1000 -40 °C up to +85 °C 17 0.4 12 4 5.5 15" Tape & Reel865090
865090540002SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.3.3 µF 35 1000 -40 °C up to +85 °C 15 0.4 14 4 5.5 15" Tape & Reel
865090468010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.3.3 µF 25 2000 -40 °C up to +85 °C 11 3 16 3 5.5 15" Tape & Reel
865090340001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.4.7 µF 16 1000 -40 °C up to +85 °C 10 0.4 18 4 5.5 15" Tape & Reel
865090440002SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.4.7 µF 25 1000 -40 °C up to +85 °C 16 0.4 16 4 5.5 15" Tape & Reel
865090540003SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.4.7 µF 35 1000 -40 °C up to +85 °C 18 0.4 14 4 5.5 15" Tape & Reel865090
865090643008SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.4.7 µF 50 1000 -40 °C up to +85 °C 20 0.5 12 6.3 5.5 15" Tape & Reel865090
865090468011SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.4.7 µF 25 2000 -40 °C up to +85 °C 15 3 16 3 5.5 15" Tape & Reel
865090340002SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.10 µF 16 1000 -40 °C up to +85 °C 23 0.4 18 4 5.5 15" Tape & Reel
865090440003SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.10 µF 25 1000 -40 °C up to +85 °C 27 0.5 16 4 5.5 15" Tape & Reel865090
865090140001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.10 µF 6.3 1000 -40 °C up to +85 °C 15 0.4 26 4 5.5 15" Tape & Reel
865090240001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.10 µF 10 1000 -40 °C up to +85 °C 23 0.4 22 4 5.5 15" Tape & Reel865090
865090643009SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.10 µF 50 1000 -40 °C up to +85 °C 33 1 12 6.3 5.5 15" Tape & Reel865090
865090543004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.10 µF 35 1000 -40 °C up to +85 °C 29 0.7 14 6.3 5.5 15" Tape & Reel
865090268009SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.10 µF 10 2000 -40 °C up to +85 °C 18 3 22 3 5.5 15" Tape & Reel
865090368008SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.10 µF 16 2000 -40 °C up to +85 °C 20 3 18 3 5.5 15" Tape & Reel
865090140002SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.22 µF 6.3 1000 -40 °C up to +85 °C 28 0.4 26 4 5.5 15" Tape & Reel
865090240002SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.22 µF 10 1000 -40 °C up to +85 °C 33 0.5 22 4 5.5 15" Tape & Reel865090
865090342003SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.22 µF 16 1000 -40 °C up to +85 °C 37 0.8 18 5 5.5 15" Tape & Reel
865090442004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.22 µF 25 1000 -40 °C up to +85 °C 42 1.1 16 5 5.5 15" Tape & Reel865090
865090543005SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.22 µF 35 1000 -40 °C up to +85 °C 46 1.6 14 6.3 5.5 15" Tape & Reel865090
865090645010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.22 µF 50 1000 -40 °C up to +85 °C 48 2.2 12 6.3 7.7 15" Tape & Reel865090
865090649011SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.22 µF 50 1000 -40 °C up to +85 °C 52 2.2 12 8 6.5 15" Tape & Reel
865090749001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.22 µF 63 2000 -40 °C up to +85 °C 75 14 12 8 6.5 15" Tape & Reel
865090168010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.22 µF 6.3 2000 -40 °C up to +85 °C 25 3 26 3 5.5 15" Tape & Reel
865090140003SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.33 µF 6.3 1000 -40 °C up to +85 °C 37 0.5 26 4 5.5 15" Tape & Reel865090
865090242003SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.33 µF 10 1000 -40 °C up to +85 °C 41 0.7 22 5 5.5 15" Tape & Reel865090
865090343004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.33 µF 16 1000 -40 °C up to +85 °C 49 1.1 18 6.3 5.5 15" Tape & Reel
865090443005SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.33 µF 25 1000 -40 °C up to +85 °C 52 1.7 16 6.3 5.5 15" Tape & Reel865090
865090645012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.33 µF 50 1000 -40 °C up to +85 °C 66 3.3 12 6.3 7.7 15" Tape & Reel865090
865090545006SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.33 µF 35 1000 -40 °C up to +85 °C 58 2.4 14 6.3 7.7 15" Tape & Reel865090
865090649013SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.33 µF 50 1000 -40 °C up to +85 °C 71 3.3 12 8 6.5 15" Tape & Reel865090
865090549007SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.33 µF 35 1000 -40 °C up to +85 °C 62 2.4 14 8 6.5 15" Tape & Reel865090
865090140004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.47 µF 6.3 1000 -40 °C up to +85 °C 45 0.6 26 4 5.5 15" Tape & Reel865090
865090343005SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.47 µF 16 1000 -40 °C up to +85 °C 58 1.6 18 6.3 5.5 15" Tape & Reel
865090243004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.47 µF 10 1000 -40 °C up to +85 °C 52 1 22 6.3 5.5 15" Tape & Reel
865090445006SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.47 µF 25 1000 -40 °C up to +85 °C 65 2.4 16 6.3 7.7 15" Tape & Reel
865090545008SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.47 µF 35 1000 -40 °C up to +85 °C 75 3.3 14 6.3 7.7 15" Tape & Reel865090
865090449007SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.47 µF 25 1000 -40 °C up to +85 °C 70 2.4 16 8 6.5 15" Tape & Reel865090
865090549009SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.47 µF 35 1000 -40 °C up to +85 °C 80 3.3 14 8 6.5 15" Tape & Reel865090
865090142005SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.100 µF 6.3 1000 -40 °C up to +85 °C 70 1.3 26 5 5.5 15" Tape & Reel865090
865090345006SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.100 µF 16 1000 -40 °C up to +85 °C 85 3.2 18 6.3 7.7 15" Tape & Reel
865090445008SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.100 µF 25 1000 -40 °C up to +85 °C 102 5 16 6.3 7.7 15" Tape & Reel865090
865090245005SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.100 µF 10 1000 -40 °C up to +85 °C 75 2 22 6.3 7.7 15" Tape & Reel865090
865090349007SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.100 µF 16 1000 -40 °C up to +85 °C 92 3.2 18 8 6.5 15" Tape & Reel865090
865090449009SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.100 µF 25 1000 -40 °C up to +85 °C 110 5 16 8 6.5 15" Tape & Reel865090
865090249006SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.100 µF 10 1000 -40 °C up to +85 °C 80 2 22 8 6.5 15" Tape & Reel
865090145006SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.220 µF 6.3 1000 -40 °C up to +85 °C 102 2.8 26 6.3 7.7 15" Tape & Reel
865090245007SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.220 µF 10 1000 -40 °C up to +85 °C 125 4.4 22 6.3 7.7 15" Tape & Reel865090
865090149007SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.220 µF 6.3 1000 -40 °C up to +85 °C 110 2.8 26 8 6.5 15" Tape & Reel
865090249008SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.220 µF 10 1000 -40 °C up to +85 °C 135 4.4 22 8 6.5 15" Tape & Reel865090
865090145008SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.330 µF 6.3 1000 -40 °C up to +85 °C 155 4.2 26 6.3 7.7 15" Tape & Reel865090
865090149009SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.330 µF 6.3 1000 -40 °C up to +85 °C 170 4.2 26 8 6.5 15" Tape & Reel
Order Code Data­sheet Simu­lation
865090640004SPEC
865090640005SPEC
865090640006SPEC
865090540001SPEC
865090440001SPEC
865090640007SPEC
865090540002SPEC
865090468010SPEC
865090340001SPEC
865090440002SPEC
865090540003SPEC
865090643008SPEC
865090468011SPEC
865090340002SPEC
865090440003SPEC
865090140001SPEC
865090240001SPEC
865090643009SPEC
865090543004SPEC
865090268009SPEC
865090368008SPEC
865090140002SPEC
865090240002SPEC
865090342003SPEC
865090442004SPEC
865090543005SPEC
865090645010SPEC
865090649011SPEC
865090749001SPEC
865090168010SPEC
865090140003SPEC
865090242003SPEC
865090343004SPEC
865090443005SPEC
865090645012SPEC
865090545006SPEC
865090649013SPEC
865090549007SPEC
865090140004SPEC
865090343005SPEC
865090243004SPEC
865090445006SPEC
865090545008SPEC
865090449007SPEC
865090549009SPEC
865090142005SPEC
865090345006SPEC
865090445008SPEC
865090245005SPEC
865090349007SPEC
865090449009SPEC
865090249006SPEC
865090145006SPEC
865090245007SPEC
865090149007SPEC
865090249008SPEC
865090145008SPEC
865090149009SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them