LTSpice files
Characteristics
- Low leakage current product series
- Mounting style: V-Chip SMT
- Recommended soldering: Reflow soldering
Applications
- Durable battery applications and small handheld devices
- Input and output capacitor for switched-mode power supply
- Filtering
- Smoothing
- e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel
- Your application demands vibration resistant capacitors?
Find here more information and request your solution
Application Notes
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP125 Acoustic Effect of Harmonic Distortions caused by Aluminum Electrolytic Capacitors
- SN008 Expected Lifetime of Aluminum Electrolytic and Aluminum Polymer Capacitor
- SN019 Afraid of aging? The effects of time on electrolytic capacitors
Products
All
⌀ 3 mm
⌀ 4 mm
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
⌀ 12,5 mm
| Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 865090640004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 µF | 50 | 1000 | 4 | 0.4 | 12 | 4 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090640005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | 50 | 1000 | 8.4 | 0.4 | 12 | 4 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090640006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | 50 | 1000 | 13 | 0.4 | 12 | 4 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090540001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | 35 | 1000 | 8.4 | 0.4 | 14 | 4 | 5.5 | 15" Tape & Reel | – | ||
| 865090440001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 25 | 1000 | 10 | 0.4 | 16 | 4 | 5.5 | 15" Tape & Reel | – | ||
| 865090640007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 50 | 1000 | 17 | 0.4 | 12 | 4 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090540002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 35 | 1000 | 15 | 0.4 | 14 | 4 | 5.5 | 15" Tape & Reel | – | ||
| 865090468010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 25 | 2000 | 11 | 3 | 16 | 3 | 5.5 | 15" Tape & Reel | – | ||
| 865090340001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 16 | 1000 | 10 | 0.4 | 18 | 4 | 5.5 | 15" Tape & Reel | – | ||
| 865090440002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 25 | 1000 | 16 | 0.4 | 16 | 4 | 5.5 | 15" Tape & Reel | – | ||
| 865090540003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 35 | 1000 | 18 | 0.4 | 14 | 4 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090643008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 50 | 1000 | 20 | 0.5 | 12 | 6.3 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090468011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 25 | 2000 | 15 | 3 | 16 | 3 | 5.5 | 15" Tape & Reel | – | ||
| 865090340002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 16 | 1000 | 23 | 0.4 | 18 | 4 | 5.5 | 15" Tape & Reel | – | ||
| 865090440003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 25 | 1000 | 27 | 0.5 | 16 | 4 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090140001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 6.3 | 1000 | 15 | 0.4 | 26 | 4 | 5.5 | 15" Tape & Reel | – | ||
| 865090240001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 10 | 1000 | 23 | 0.4 | 22 | 4 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090643009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 50 | 1000 | 33 | 1 | 12 | 6.3 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090543004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 35 | 1000 | 29 | 0.7 | 14 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
| 865090268009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 10 | 2000 | 18 | 3 | 22 | 3 | 5.5 | 15" Tape & Reel | – | ||
| 865090368008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 16 | 2000 | 20 | 3 | 18 | 3 | 5.5 | 15" Tape & Reel | – | ||
| 865090140002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 6.3 | 1000 | 28 | 0.4 | 26 | 4 | 5.5 | 15" Tape & Reel | – | ||
| 865090240002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 10 | 1000 | 33 | 0.5 | 22 | 4 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090342003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 16 | 1000 | 37 | 0.8 | 18 | 5 | 5.5 | 15" Tape & Reel | – | ||
| 865090442004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 25 | 1000 | 42 | 1.1 | 16 | 5 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090543005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 35 | 1000 | 46 | 1.6 | 14 | 6.3 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090645010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 50 | 1000 | 48 | 2.2 | 12 | 6.3 | 7.7 | 15" Tape & Reel | 865090 | ||
| 865090649011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 50 | 1000 | 52 | 2.2 | 12 | 8 | 6.5 | 15" Tape & Reel | – | ||
| 865090749001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 63 | 2000 | 75 | 14 | 12 | 8 | 6.5 | 15" Tape & Reel | – | ||
| 865090168010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 6.3 | 2000 | 25 | 3 | 26 | 3 | 5.5 | 15" Tape & Reel | – | ||
| 865090140003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 6.3 | 1000 | 37 | 0.5 | 26 | 4 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090242003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 10 | 1000 | 41 | 0.7 | 22 | 5 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090343004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 16 | 1000 | 49 | 1.1 | 18 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
| 865090443005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 25 | 1000 | 52 | 1.7 | 16 | 6.3 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090645012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 50 | 1000 | 66 | 3.3 | 12 | 6.3 | 7.7 | 15" Tape & Reel | 865090 | ||
| 865090545006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 35 | 1000 | 58 | 2.4 | 14 | 6.3 | 7.7 | 15" Tape & Reel | 865090 | ||
| 865090649013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 50 | 1000 | 71 | 3.3 | 12 | 8 | 6.5 | 15" Tape & Reel | 865090 | ||
| 865090549007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 35 | 1000 | 62 | 2.4 | 14 | 8 | 6.5 | 15" Tape & Reel | 865090 | ||
| 865090140004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 6.3 | 1000 | 45 | 0.6 | 26 | 4 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090343005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 16 | 1000 | 58 | 1.6 | 18 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
| 865090243004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 10 | 1000 | 52 | 1 | 22 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
| 865090445006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 25 | 1000 | 65 | 2.4 | 16 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
| 865090545008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 35 | 1000 | 75 | 3.3 | 14 | 6.3 | 7.7 | 15" Tape & Reel | 865090 | ||
| 865090449007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 25 | 1000 | 70 | 2.4 | 16 | 8 | 6.5 | 15" Tape & Reel | 865090 | ||
| 865090549009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 35 | 1000 | 80 | 3.3 | 14 | 8 | 6.5 | 15" Tape & Reel | 865090 | ||
| 865090969001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 160 | 2000 | 370 | 401 | 15 | 12.5 | 16 | 15" Tape & Reel | – | ||
| 865090142005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 6.3 | 1000 | 70 | 1.3 | 26 | 5 | 5.5 | 15" Tape & Reel | 865090 | ||
| 865090345006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 16 | 1000 | 85 | 3.2 | 18 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
| 865090445008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 25 | 1000 | 102 | 5 | 16 | 6.3 | 7.7 | 15" Tape & Reel | 865090 | ||
| 865090245005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 10 | 1000 | 75 | 2 | 22 | 6.3 | 7.7 | 15" Tape & Reel | 865090 | ||
| 865090349007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 16 | 1000 | 92 | 3.2 | 18 | 8 | 6.5 | 15" Tape & Reel | 865090 | ||
| 865090449009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 25 | 1000 | 110 | 5 | 16 | 8 | 6.5 | 15" Tape & Reel | 865090 | ||
| 865090249006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 10 | 1000 | 80 | 2 | 22 | 8 | 6.5 | 15" Tape & Reel | – | ||
| 865090145006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 6.3 | 1000 | 102 | 2.8 | 26 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
| 865090245007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 10 | 1000 | 125 | 4.4 | 22 | 6.3 | 7.7 | 15" Tape & Reel | 865090 | ||
| 865090149007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 6.3 | 1000 | 110 | 2.8 | 26 | 8 | 6.5 | 15" Tape & Reel | – | ||
| 865090249008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 10 | 1000 | 135 | 4.4 | 22 | 8 | 6.5 | 15" Tape & Reel | 865090 | ||
| 865090145008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 6.3 | 1000 | 155 | 4.2 | 26 | 6.3 | 7.7 | 15" Tape & Reel | 865090 | ||
| 865090149009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 6.3 | 1000 | 170 | 4.2 | 26 | 8 | 6.5 | 15" Tape & Reel | – |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 865090640004 | SPEC | |
| 865090640005 | SPEC | |
| 865090640006 | SPEC | |
| 865090540001 | SPEC | |
| 865090440001 | SPEC | |
| 865090640007 | SPEC | |
| 865090540002 | SPEC | |
| 865090468010 | SPEC | |
| 865090340001 | SPEC | |
| 865090440002 | SPEC | |
| 865090540003 | SPEC | |
| 865090643008 | SPEC | |
| 865090468011 | SPEC | |
| 865090340002 | SPEC | |
| 865090440003 | SPEC | |
| 865090140001 | SPEC | |
| 865090240001 | SPEC | |
| 865090643009 | SPEC | |
| 865090543004 | SPEC | |
| 865090268009 | SPEC | |
| 865090368008 | SPEC | |
| 865090140002 | SPEC | |
| 865090240002 | SPEC | |
| 865090342003 | SPEC | |
| 865090442004 | SPEC | |
| 865090543005 | SPEC | |
| 865090645010 | SPEC | |
| 865090649011 | SPEC | |
| 865090749001 | SPEC | |
| 865090168010 | SPEC | |
| 865090140003 | SPEC | |
| 865090242003 | SPEC | |
| 865090343004 | SPEC | |
| 865090443005 | SPEC | |
| 865090645012 | SPEC | |
| 865090545006 | SPEC | |
| 865090649013 | SPEC | |
| 865090549007 | SPEC | |
| 865090140004 | SPEC | |
| 865090343005 | SPEC | |
| 865090243004 | SPEC | |
| 865090445006 | SPEC | |
| 865090545008 | SPEC | |
| 865090449007 | SPEC | |
| 865090549009 | SPEC | |
| 865090969001 | SPEC | |
| 865090142005 | SPEC | |
| 865090345006 | SPEC | |
| 865090445008 | SPEC | |
| 865090245005 | SPEC | |
| 865090349007 | SPEC | |
| 865090449009 | SPEC | |
| 865090249006 | SPEC | |
| 865090145006 | SPEC | |
| 865090245007 | SPEC | |
| 865090149007 | SPEC | |
| 865090249008 | SPEC | |
| 865090145008 | SPEC | |
| 865090149009 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them