OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Polymer CapacitorsMounting StyleRadial THTProduct seriesWCAP-PTHR Aluminum Polymer Capacitors

WCAP-PTHR Aluminum Polymer Capacitors

Low ESR & High Voltage

WCAP-PTHR Aluminum Polymer Capacitors

Characteristics

  • High voltage product series
  • Low ESR over high frequency range
  • High permissible ripple current
  • Mounting style: THT Radial
  • Recommended soldering: Wave soldering

Applications

  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

All
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples
870055673001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 µF 35 2000 -55 °C up to +105 °C 2100 40 100 12 2.5 6.3 8 Ammopack870055
870055774001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 µF 50 2000 -55 °C up to +105 °C 1500 45 100 12 3.5 8 8 Ammopack
870055874001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 µF 63 2000 -55 °C up to +105 °C 1400 55 126 12 3.5 8 11.5 Ammopack870055
870056174001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 µF 80 2000 -55 °C up to +105 °C 1900 45 160 12 3.5 8 8 Ammopack
870055974001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 µF 100 2000 -55 °C up to +105 °C 1400 55 200 12 3.5 8 11.5 Ammopack
870055673002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 µF 35 2000 -55 °C up to +105 °C 2100 40 154 12 2.5 6.3 8 Ammopack870055
870055774002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 µF 50 2000 -55 °C up to +105 °C 1800 40 220 12 3.5 8 11.5 Ammopack
870055874002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 µF 63 2000 -55 °C up to +105 °C 1400 55 277.2 12 3.5 8 11.5 Ammopack870055
870056175003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 µF 80 2000 -55 °C up to +105 °C 2800 35 352 12 5 10 12.5 Ammopack
870055975002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 µF 100 2000 -55 °C up to +105 °C 1600 50 440 12 5 10 12.5 Ammopack
870056175004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.27 µF 80 2000 -55 °C up to +105 °C 2800 35 432 12 5 10 12.5 Ammopack
870055674003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.33 µF 35 2000 -55 °C up to +105 °C 2500 30 231 12 3.5 8 8 Ammopack870055
870055775003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.33 µF 50 2000 -55 °C up to +105 °C 2000 35 330 12 5 10 12.5 Ammopack
870055875003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.33 µF 63 2000 -55 °C up to +105 °C 1600 50 415.8 12 5 10 12.5 Ammopack870055
870056175005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.33 µF 80 2000 -55 °C up to +105 °C 2800 35 528 12 5 10 12.5 Ammopack
870055975003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.33 µF 100 2000 -55 °C up to +105 °C 1600 50 660 12 5 10 12.5 Ammopack
870055674004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.39 µF 35 2000 -55 °C up to +105 °C 2500 30 273 12 3.5 8 8 Ammopack
870055775004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.39 µF 50 2000 -55 °C up to +105 °C 2000 35 390 12 5 10 12.5 Ammopack
870055875004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.39 µF 63 2000 -55 °C up to +105 °C 1600 50 491.4 12 5 10 12.5 Ammopack870055
870055674005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.47 µF 35 2000 -55 °C up to +105 °C 2890 25 329 12 3.5 8 11.5 Ammopack870055
870055775005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.47 µF 50 2000 -55 °C up to +105 °C 2000 35 470 12 5 10 12.5 Ammopack
870055875005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.47 µF 63 2000 -55 °C up to +105 °C 1600 50 592.2 12 5 10 12.5 Ammopack870055
870055975004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.47 µF 100 2000 -55 °C up to +105 °C 1600 50 940 12 5 10 12.5 Ammopack
870055674006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.56 µF 35 2000 -55 °C up to +105 °C 2890 25 392 12 3.5 8 11.5 Ammopack
870055775006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.56 µF 50 2000 -55 °C up to +105 °C 2000 35 560 12 5 10 12.5 Ammopack
870055875006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.56 µF 63 2000 -55 °C up to +105 °C 1600 50 705.6 12 5 10 12.5 Ammopack870055
870055674007SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.68 µF 35 2000 -55 °C up to +105 °C 2890 25 476 12 3.5 8 11.5 Ammopack870055
870055775007SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.68 µF 50 2000 -55 °C up to +105 °C 2000 35 680 12 5 10 12.5 Ammopack870055
870055675008SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.82 µF 35 2000 -55 °C up to +105 °C 3700 25 574 12 5 10 12.5 Ammopack870055
870055675009SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 µF 35 2000 -55 °C up to +105 °C 3700 25 700 12 5 10 12.5 Ammopack870055
870055675010SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.150 µF 35 2000 -55 °C up to +105 °C 3700 25 1050 12 5 10 12.5 Ammopack870055
Order Code Data­sheet Simu­lation
870055673001SPEC
870055774001SPEC
870055874001SPEC
870056174001SPEC
870055974001SPEC
870055673002SPEC
870055774002SPEC
870055874002SPEC
870056175003SPEC
870055975002SPEC
870056175004SPEC
870055674003SPEC
870055775003SPEC
870055875003SPEC
870056175005SPEC
870055975003SPEC
870055674004SPEC
870055775004SPEC
870055875004SPEC
870055674005SPEC
870055775005SPEC
870055875005SPEC
870055975004SPEC
870055674006SPEC
870055775006SPEC
870055875006SPEC
870055674007SPEC
870055775007SPEC
870055675008SPEC
870055675009SPEC
870055675010SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them