LTSpice files
Characteristics
- High voltage product series
- Low ESR over high frequency range
- High permissible ripple current
- Mounting style: THT Radial
- Capacitance range: 10 µF ‒ 150 µF
- Capacitance tolerance: ±20 %
- Voltage range (UR): 35 ‒ 100 V(DC)
- Operating temperature: -55 °C up to +105 °C
- Endurance: 2000h @ +105 °C
- Dimensions (DxL) in mm: 6.3 x 8.0 up to 10.0 x 12.5
- Recommended soldering: Wave soldering
Applications
- Low ripple voltage at the switching converter
- Filtering
- Smoothing
- Coupling
- e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box
Application Notes
- ANP032 High Power Wireless Power Transfer for the Industrial Environment
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- SN008 Expected Lifetime of Aluminum Electrolytic and Aluminum Polymer Capacitor
Products
All
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
870055673001 | SPEC | 7 files | 10 µF | 35 | 2000 | -55 °C up to +105 °C | 2100 | 40 | 100 | 12 | 2.5 | 6.3 | 8 | Ammopack | 870055 | ||
870055774001 | SPEC | 7 files | 10 µF | 50 | 2000 | -55 °C up to +105 °C | 1500 | 45 | 100 | 12 | 3.5 | 8 | 8 | Ammopack | – | ||
870055874001 | SPEC | 7 files | 10 µF | 63 | 2000 | -55 °C up to +105 °C | 1400 | 55 | 126 | 12 | 3.5 | 8 | 11.5 | Ammopack | 870055 | ||
870056174001 | SPEC | 7 files | 10 µF | 80 | 2000 | -55 °C up to +105 °C | 1900 | 45 | 160 | 12 | 3.5 | 8 | 8 | Ammopack | – | ||
870055974001 | SPEC | 7 files | 10 µF | 100 | 2000 | -55 °C up to +105 °C | 1400 | 55 | 200 | 12 | 3.5 | 8 | 11.5 | Ammopack | – | ||
870055673002 | SPEC | 7 files | 22 µF | 35 | 2000 | -55 °C up to +105 °C | 2100 | 40 | 154 | 12 | 2.5 | 6.3 | 8 | Ammopack | 870055 | ||
870055774002 | SPEC | 7 files | 22 µF | 50 | 2000 | -55 °C up to +105 °C | 1800 | 40 | 220 | 12 | 3.5 | 8 | 11.5 | Ammopack | – | ||
870055874002 | SPEC | 7 files | 22 µF | 63 | 2000 | -55 °C up to +105 °C | 1400 | 55 | 277.2 | 12 | 3.5 | 8 | 11.5 | Ammopack | 870055 | ||
870056175003 | SPEC | 7 files | 22 µF | 80 | 2000 | -55 °C up to +105 °C | 2800 | 35 | 352 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
870055975002 | SPEC | 7 files | 22 µF | 100 | 2000 | -55 °C up to +105 °C | 1600 | 50 | 440 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
870056175004 | SPEC | 7 files | 27 µF | 80 | 2000 | -55 °C up to +105 °C | 2800 | 35 | 432 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
870055674003 | SPEC | 7 files | 33 µF | 35 | 2000 | -55 °C up to +105 °C | 2500 | 30 | 231 | 12 | 3.5 | 8 | 8 | Ammopack | 870055 | ||
870055775003 | SPEC | 7 files | 33 µF | 50 | 2000 | -55 °C up to +105 °C | 2000 | 35 | 330 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
870055875003 | SPEC | 7 files | 33 µF | 63 | 2000 | -55 °C up to +105 °C | 1600 | 50 | 415.8 | 12 | 5 | 10 | 12.5 | Ammopack | 870055 | ||
870056175005 | SPEC | 7 files | 33 µF | 80 | 2000 | -55 °C up to +105 °C | 2800 | 35 | 528 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
870055975003 | SPEC | 7 files | 33 µF | 100 | 2000 | -55 °C up to +105 °C | 1600 | 50 | 660 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
870055674004 | SPEC | 7 files | 39 µF | 35 | 2000 | -55 °C up to +105 °C | 2500 | 30 | 273 | 12 | 3.5 | 8 | 8 | Ammopack | – | ||
870055775004 | SPEC | 7 files | 39 µF | 50 | 2000 | -55 °C up to +105 °C | 2000 | 35 | 390 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
870055875004 | SPEC | 7 files | 39 µF | 63 | 2000 | -55 °C up to +105 °C | 1600 | 50 | 491.4 | 12 | 5 | 10 | 12.5 | Ammopack | 870055 | ||
870055674005 | SPEC | 7 files | 47 µF | 35 | 2000 | -55 °C up to +105 °C | 2890 | 25 | 329 | 12 | 3.5 | 8 | 11.5 | Ammopack | 870055 | ||
870055775005 | SPEC | 7 files | 47 µF | 50 | 2000 | -55 °C up to +105 °C | 2000 | 35 | 470 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
870055875005 | SPEC | 7 files | 47 µF | 63 | 2000 | -55 °C up to +105 °C | 1600 | 50 | 592.2 | 12 | 5 | 10 | 12.5 | Ammopack | 870055 | ||
870055975004 | SPEC | 7 files | 47 µF | 100 | 2000 | -55 °C up to +105 °C | 1600 | 50 | 940 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
870055674006 | SPEC | 7 files | 56 µF | 35 | 2000 | -55 °C up to +105 °C | 2890 | 25 | 392 | 12 | 3.5 | 8 | 11.5 | Ammopack | – | ||
870055775006 | SPEC | 7 files | 56 µF | 50 | 2000 | -55 °C up to +105 °C | 2000 | 35 | 560 | 12 | 5 | 10 | 12.5 | Ammopack | – | ||
870055875006 | SPEC | 7 files | 56 µF | 63 | 2000 | -55 °C up to +105 °C | 1600 | 50 | 705.6 | 12 | 5 | 10 | 12.5 | Ammopack | 870055 | ||
870055674007 | SPEC | 7 files | 68 µF | 35 | 2000 | -55 °C up to +105 °C | 2890 | 25 | 476 | 12 | 3.5 | 8 | 11.5 | Ammopack | 870055 | ||
870055775007 | SPEC | 7 files | 68 µF | 50 | 2000 | -55 °C up to +105 °C | 2000 | 35 | 680 | 12 | 5 | 10 | 12.5 | Ammopack | 870055 | ||
870055675008 | SPEC | 7 files | 82 µF | 35 | 2000 | -55 °C up to +105 °C | 3700 | 25 | 574 | 12 | 5 | 10 | 12.5 | Ammopack | 870055 | ||
870055675009 | SPEC | 7 files | 100 µF | 35 | 2000 | -55 °C up to +105 °C | 3700 | 25 | 700 | 12 | 5 | 10 | 12.5 | Ammopack | 870055 | ||
870055675010 | SPEC | 7 files | 150 µF | 35 | 2000 | -55 °C up to +105 °C | 3700 | 25 | 1050 | 12 | 5 | 10 | 12.5 | Ammopack | 870055 |
Order Code | Datasheet | Simulation |
---|---|---|
870055673001 | SPEC | |
870055774001 | SPEC | |
870055874001 | SPEC | |
870056174001 | SPEC | |
870055974001 | SPEC | |
870055673002 | SPEC | |
870055774002 | SPEC | |
870055874002 | SPEC | |
870056175003 | SPEC | |
870055975002 | SPEC | |
870056175004 | SPEC | |
870055674003 | SPEC | |
870055775003 | SPEC | |
870055875003 | SPEC | |
870056175005 | SPEC | |
870055975003 | SPEC | |
870055674004 | SPEC | |
870055775004 | SPEC | |
870055875004 | SPEC | |
870055674005 | SPEC | |
870055775005 | SPEC | |
870055875005 | SPEC | |
870055975004 | SPEC | |
870055674006 | SPEC | |
870055775006 | SPEC | |
870055875006 | SPEC | |
870055674007 | SPEC | |
870055775007 | SPEC | |
870055675008 | SPEC | |
870055675009 | SPEC | |
870055675010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them