OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Polymer CapacitorsMounting StyleRadial THTProduct seriesWCAP-PTHT Aluminum Polymer Capacitors

WCAP-PTHT Aluminum Polymer Capacitors

High Temperature +125 °C

WCAP-PTHT Aluminum Polymer Capacitors

Characteristics

  • High operating temperature product series
  • Low ESR over high frequency range
  • High permissible ripple current
  • Mounting style: THT Radial
  • Recommended soldering: Wave soldering

Applications

  • High operating temperature applications
  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

All
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
IRIPPLE 2
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples
870135774001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 µF 50 2000 -55 °C up to +125 °C 2500 790 35 220 12 3.5 8 8 Ammopack
870135774002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.27 µF 50 2000 -55 °C up to +125 °C 2700 854 32 270 12 3.5 8 11.5 Ammopack
870135775003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.33 µF 50 2000 -55 °C up to +125 °C 3476 1100 30 330 12 5 10 10 Ammopack
870135674001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.39 µF 35 2000 -55 °C up to +125 °C 2600 823 32 273 12 3.5 8 8 Ammopack
870135775004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.47 µF 50 2000 -55 °C up to +125 °C 4100 1297 25 470 12 5 10 12.5 Ammopack
870135674002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.56 µF 35 2000 -55 °C up to +125 °C 3200 1013 25 392 12 3.5 8 11.5 Ammopack
870135373001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 µF 16 2000 -55 °C up to +125 °C 4800 1518 12 160 8 2.5 6.3 11 Ammopack870135
870135675003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 µF 35 2000 -55 °C up to +125 °C 4000 1266 22 700 12 5 10 12.5 Ammopack
870135374002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.180 µF 16 2000 -55 °C up to +125 °C 5600 1771 10 288 8 3.5 8 11.5 Ammopack870135
870135374003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.220 µF 16 2000 -55 °C up to +125 °C 5600 1771 10 352 8 3.5 8 11.5 Ammopack870135
870135374004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.270 µF 16 2000 -55 °C up to +125 °C 5600 1771 10 432 8 3.5 8 11.5 Ammopack870135
870135374005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.330 µF 16 2000 -55 °C up to +125 °C 5600 1771 10 528 8 3.5 8 11.5 Ammopack870135
870135174001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.390 µF 6.3 2000 -55 °C up to +125 °C 6100 1929 9 491.4 8 3.5 8 8 Ammopack
870135375006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.390 µF 16 2000 -55 °C up to +125 °C 6100 1929 10 624 8 5 10 12.5 Ammopack870135
870135174002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.470 µF 6.3 2000 -55 °C up to +125 °C 6100 1929 9 592 8 3.5 8 8 Ammopack
870135375007SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.470 µF 16 2000 -55 °C up to +125 °C 6100 1929 10 752 10 5 10 12.5 Ammopack870135
870135174003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.560 µF 6.3 2000 -55 °C up to +125 °C 6100 1929 9 705.6 8 3.5 8 8 Ammopack870135
870135375008SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.560 µF 16 2000 -55 °C up to +125 °C 6100 1929 10 896 10 5 10 12.5 Ammopack870135
870135174004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.680 µF 6.3 2000 -55 °C up to +125 °C 6100 1929 9 428 8 3.5 8 8 Ammopack870135
870135174005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.820 µF 6.3 2000 -55 °C up to +125 °C 6100 1929 9 516.6 10 3.5 8 11.5 Ammopack870135
870135174006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1000 µF 6.3 2000 -55 °C up to +125 °C 6100 1929 9 630 10 3.5 8 11.5 Ammopack870135
870135175007SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1200 µF 6.3 2000 -55 °C up to +125 °C 6640 2100 9 756 10 5 10 12.5 Ammopack870135
870135175008SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1500 µF 6.3 2000 -55 °C up to +125 °C 6640 2100 9 945 10 5 10 12.5 Ammopack870135
870135175009SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.2000 µF 6.3 2000 -55 °C up to +125 °C 6640 2100 9 1260 10 5 10 12.5 Ammopack870135
Order Code Data­sheet Simu­lation
870135774001SPEC
870135774002SPEC
870135775003SPEC
870135674001SPEC
870135775004SPEC
870135674002SPEC
870135373001SPEC
870135675003SPEC
870135374002SPEC
870135374003SPEC
870135374004SPEC
870135374005SPEC
870135174001SPEC
870135375006SPEC
870135174002SPEC
870135375007SPEC
870135174003SPEC
870135375008SPEC
870135174004SPEC
870135174005SPEC
870135174006SPEC
870135175007SPEC
870135175008SPEC
870135175009SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
IRIPPLE 2
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them