Size | Series Datasheet | Dimensions | L (mm) | W (mm) | H (mm) | ||
---|---|---|---|---|---|---|---|
Size 0805 | SPEC | 2 | 1.2 | 1.2 | |||
NEW | Size 1210 | SPEC | 3.2 | 2.5 | 2.5 |
LTSpice files
Characteristics
- Current compensated data line filter
- High common mode noise suppression at high frequencies
- Low RDC design
- AEC-Q200
- Automotive approved
Applications
- Car infotainment
- Flex ray
- High speed data lines
- IEEE 1394 (Firewire)
- LVDS
- USB 2.0 & 3.0
- Recommended for A2B®
Products
All
Size 0805
Size 1210
Order Code | Datasheet | Downloads | Winding Style | Z @ 10 MHz (Ω) | Z @ 100 MHz (Ω) | L (µH) | IR (mA) | RDC max. (Ω) | Samples |
---|---|---|---|---|---|---|---|---|---|
784231091 | SPEC | 7 files | bifiliar | 12 | 90 | 0.131 | 370 | 0.3 | |
784231121 | SPEC | 7 files | bifiliar | 18 | 120 | 0.166 | 370 | 0.3 | |
784231181 | SPEC | 7 files | bifiliar | 28 | 180 | 0.252 | 330 | 0.35 | |
784231261 | SPEC | 7 files | bifiliar | 36 | 260 | 0.367 | 300 | 0.4 | |
784231371 | SPEC | 7 files | bifiliar | 54 | 370 | 0.478 | 280 | 0.45 | |
784231061 | SPEC | 7 files | bifiliar | 10 | 67 | 0.088 | 400 | 0.25 | |
784234101 | SPEC | 8 files | bifilar | 4890 | 9850 | 100 | 100 | 3.36 | |
784234201 | SPEC | 8 files | bifilar | 10640 | 10500 | 200 | 70 | 5.5 |
Order Code | Datasheet |
---|---|
784231091 | SPEC |
784231121 | SPEC |
784231181 | SPEC |
784231261 | SPEC |
784231371 | SPEC |
784231061 | SPEC |
784234101 | SPEC |
784234201 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Winding Style | Z @ 10 MHz (Ω) | Z @ 100 MHz (Ω) | L (µH) | IR (mA) | RDC max. (Ω) | Samples |
---|