Characteristics
- Customizable Product Series for Dimensions & Form
- High Thermal Conductivity material
- Wide range working temperature: -40-160ºC
- Wide frequency range 1 MHz up to 3 GHz
- High Surface Resistance
- Extremely flexible
- Thickness since 1 mm
- Adhesive surface for easy installation
- Easy to process
- Custom designs on request
- Do you wish an individual offer for WE-FAS? Request for customized components WE-FAS
Applications
- Thermal conductive interface
- EMC noise suppression
- EMC shielding
- Blocking undesired magnetic coupling
- Prevention of Electro Static Discharge
- Specially useful for using on hot surfaces/devices, top of IC's, processors and controllers
Application Notes
Products
Order Code | Datasheet | Simulation | Downloads | Status | µʹ @ 1 MHz | L (mm) | W (mm) | H (mm) | RS (GΩ/ square) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
39410 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 300 | 300 | 1 | 6 | – | ||
39420 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 300 | 300 | 2 | 6 | – | ||
39430 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 300 | 300 | 3 | 6 | – | ||
39410001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 7 | 60 | 60 | 1 | 6 | 304999 | ||
39420001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 7 | 60 | 60 | 2 | 6 | 304999 | ||
39430001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 7 | 60 | 60 | 3 | 6 | 304999 | ||
39410002 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 7 | 20 | 20 | 1 | 6 | – | ||
39420002 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 7 | 20 | 20 | 2 | 6 | – | ||
39430002 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 7 | 20 | 20 | 3 | 6 | – | ||
39410A7 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 7 | 74 | 105 | 1 | 6 | – | ||
39420A7 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 7 | 74 | 105 | 2 | 6 | – | ||
39430A7 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 7 | 74 | 105 | 3 | 6 | – |
Order Code | Datasheet | Simulation |
---|---|---|
39410 | SPEC | |
39420 | SPEC | |
39430 | SPEC | |
39410001 | SPEC | |
39420001 | SPEC | |
39430001 | SPEC | |
39410002 | SPEC | |
39420002 | SPEC | |
39430002 | SPEC | |
39410A7 | SPEC | |
39420A7 | SPEC | |
39430A7 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | µʹ @ 1 MHz | L (mm) | W (mm) | H (mm) | RS (GΩ/ square) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach
Videos
Würth Elektronik Webinar: A Practical Guide to EMI Shielding of Electronic Devices