OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyEMC ShieldingProduct sub-familyMagnetic ShieldingProduct seriesWE-FAS TC Thermal Conductive and EMI Absorber

WE-FAS TC Thermal Conductive and EMI Absorber

WE-FAS TC Thermal Conductive and EMI Absorber

Characteristics

  • Customizable Product Series for Dimensions & Form
  • High Thermal Conductivity material
  • Wide range working temperature: -40-160ºC
  • Wide frequency range 1 MHz up to 3 GHz
  • High Surface Resistance
  • Extremely flexible
  • Thickness since 1 mm
  • Adhesive surface for easy installation
  • Easy to process
  • Custom designs on request
  • Do you wish an individual offer for WE-FAS? Request for customized components WE-FAS

Applications

  • Thermal conductive interface
  • EMC noise suppression
  • EMC shielding
  • Blocking undesired magnetic coupling
  • Prevention of Electro Static Discharge
  • Specially useful for using on hot surfaces/devices, top of IC's, processors and controllers

Cut it, fold it, test it. ShielDIY!

Create your own customized Shielding Cabinet for testing. Cut it, fold it and test it, DIY!

Learn more now!

Products

Order Code Data­sheet Simu­lation Downloads Statusµʹ
@ 1 MHz
L
(mm)
W
(mm)
H
(mm)
RS
(GΩ/ square)
Design Kit Samples
39410SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 7 300 300 1 6
39420SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 7 300 300 2 6
39430SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 7 300 300 3 6
39410001SPEC
Active i| Production is active. Expected lifetime: >10 years. 7 60 60 1 6304999
39420001SPEC
Active i| Production is active. Expected lifetime: >10 years. 7 60 60 2 6304999
39430001SPEC
Active i| Production is active. Expected lifetime: >10 years. 7 60 60 3 6304999
39410002SPEC
Active i| Production is active. Expected lifetime: >10 years. 7 20 20 1 6
39420002SPEC
Active i| Production is active. Expected lifetime: >10 years. 7 20 20 2 6
39430002SPEC
Active i| Production is active. Expected lifetime: >10 years. 7 20 20 3 6
39410A7SPEC
Active i| Production is active. Expected lifetime: >10 years. 7 74 105 1 6
39420A7SPEC
Active i| Production is active. Expected lifetime: >10 years. 7 74 105 2 6
39430A7SPEC
Active i| Production is active. Expected lifetime: >10 years. 7 74 105 3 6
Order Code Data­sheet Simu­lation
39410SPEC
39420SPEC
39430SPEC
39410001SPEC
39420001SPEC
39430001SPEC
39410002SPEC
39420002SPEC
39430002SPEC
39410A7SPEC
39420A7SPEC
39430A7SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Statusµʹ
@ 1 MHz
L
(mm)
W
(mm)
H
(mm)
RS
(GΩ/ square)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach

Videos

Würth Elektronik Webinar: A Practical Guide to EMI Shielding of Electronic Devices