Cart

Your cart is empty.
OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyCommon Mode Chokes for Mains Power LinesProduct seriesWE-FCLP Common Mode Power Line Choke

WE-FCLP Common Mode Power Line Choke

WE-FCLP Common Mode Power Line Choke

Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
MaterialMount
FT16H 24.5 15.5 14.5 MnZn THT

Characteristics

  • Suppression of common mode noise up to 85 dB
  • High leakage inductance for differential filtering
  • Low profile with high inductance

Applications

  • Mains operated LED drivers
  • Electronic ballasts
  • Switched-mode power supplies
  • Mains filter

Products

FT16H
Order Code Data­sheet Simu­lation Downloads StatusL
(mH)
IR
(A)
IR 2
(A)
LS
(µH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(kV)
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
744869161063SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 6 2 2.4 120 220 250 1.5 MnZn 24.5 15.5 14.5 THT
744869161103SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 10 1.4 1.7 200 330 250 1.5 MnZn 24.5 15.5 14.5 THT
744869161153SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 15 1.1 1.3 290 550 250 1.5 MnZn 24.5 15.5 14.5 THT
744869161273SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 27 0.8 1 520 1000 250 1.5 MnZn 24.5 15.5 14.5 THT
744869161393SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 39 0.7 0.85 760 1430 250 1.5 MnZn 24.5 15.5 14.5 THT
744869161473SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 47 0.65 0.8 920 1630 250 1.5 MnZn 24.5 15.5 14.5 THT
744869161683SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 68 0.55 0.65 1340 2560 250 1.5 MnZn 24.5 15.5 14.5 THT
744869161104SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 100 0.4 0.5 1930 3470 250 1.5 MnZn 24.5 15.5 14.5 THT
Order Code Data­sheet Simu­lation
744869161063SPEC
744869161103SPEC
744869161153SPEC
744869161273SPEC
744869161393SPEC
744869161473SPEC
744869161683SPEC
744869161104SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusL
(mH)
IR
(A)
IR 2
(A)
LS
(µH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(kV)
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples