Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|---|
ER11.5 | 12.9 | 13 | 6.2 | |||
ER14.5/6 | 16.3 | 16.8 | 7.4 | |||
EFD15 | 22.1 | 17.5 | 9 | |||
EFD20 | 29.5 | 21.5 | 12 |
LTSpice files
Characteristics
- Transformer with 6 identical windings
- 4 sizes with 5 different lengths of air gap each
- Isolation voltage up to 1.5 kVAC
- Low leakage inductance
- Operating temperature: –40 ºC to +125 ºC
- By using different circuits more than 375 transformer solutions and about 125 choke solutions possible. Consequently, quick prototyping possibilities
Applications
- Flyback converters
- Forward converters
- Push-pull converters
- Step-up/step-down converters
- SEPIC
Products
All
ER11.5
ER14.5/6
EFD15
EFD20
Order Code | Datasheet | Downloads | Status | LBASE (µH) | IR BASE (A) | ISAT BASE (A) | n | VT (V (AC)) | ∫Udt Base (Vµs) | RDC BASE (mΩ) | LS Base (µH) | Size | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 749196547 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.4 | 2.3 | 3.93 | 1:1:1:1:1:1 | 1500 | 83.6 | 36 | 0.18 | EFD20 | gapped | |
![]() | 749196537 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 2.3 | 3.24 | 1:1:1:1:1:1 | 1500 | 83.6 | 36 | 0.18 | EFD20 | gapped | |
![]() | 749196527 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5.3 | 2.3 | 2.81 | 1:1:1:1:1:1 | 1500 | 83.6 | 36 | 0.18 | EFD20 | gapped | |
![]() | 749196248 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6.6 | 0.8 | 1.6 | 1:1:1:1:1:1 | 1500 | 63.4 | 200 | 0.17 | ER14.5/6 | gapped | |
![]() | 749196548 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7.6 | 1.35 | 2.98 | 1:1:1:1:1:1 | 1500 | 123.4 | 102 | 0.24 | EFD20 | gapped | |
![]() | 749196348 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7.9 | 0.83 | 1.41 | 1:1:1:1:1:1 | 1500 | 61.3 | 145 | 0.13 | EFD15 | gapped | |
![]() | 749196238 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8.3 | 0.8 | 1.3 | 1:1:1:1:1:1 | 1500 | 63.4 | 200 | 0.17 | ER14.5/6 | gapped | |
![]() | 749196148 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8.5 | 0.5 | 1.02 | 1:1:1:1:1:1 | 1500 | 49.3 | 344 | 0.3 | ER11/5 | gapped | |
![]() | 749196338 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9.3 | 0.83 | 1.13 | 1:1:1:1:1:1 | 1500 | 61.3 | 145 | 0.13 | EFD15 | gapped | |
![]() | 749196538 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9.7 | 1.35 | 2.2 | 1:1:1:1:1:1 | 1500 | 123.4 | 102 | 0.24 | EFD20 | gapped | |
![]() | 749196517 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9.9 | 2.3 | 1.35 | 1:1:1:1:1:1 | 1500 | 83.6 | 36 | 0.18 | EFD20 | gapped | |
![]() | 749196138 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10.9 | 0.5 | 0.8 | 1:1:1:1:1:1 | 1500 | 49.3 | 344 | 0.3 | ER11/5 | gapped | |
![]() | 749196228 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 11.6 | 0.8 | 0.94 | 1:1:1:1:1:1 | 1500 | 63.4 | 200 | 0.17 | ER14.5/6 | gapped | |
![]() | 749196528 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1.35 | 1.71 | 1:1:1:1:1:1 | 1500 | 123.4 | 102 | 0.24 | EFD20 | gapped | |
![]() | 749196328 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 14.2 | 0.83 | 0.72 | 1:1:1:1:1:1 | 1500 | 61.3 | 145 | 0.13 | EFD15 | gapped | |
![]() | 749196128 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 14.7 | 0.5 | 0.55 | 1:1:1:1:1:1 | 1500 | 49.3 | 344 | 0.3 | ER11/5 | gapped | |
![]() | 749196218 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 21.6 | 0.8 | 0.48 | 1:1:1:1:1:1 | 1500 | 63.4 | 200 | 0.17 | ER14.5/6 | gapped | |
![]() | 749196518 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 22.3 | 1.35 | 0.93 | 1:1:1:1:1:1 | 1500 | 123.4 | 102 | 0.24 | EFD20 | gapped | |
![]() | 749196318 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 23.3 | 0.83 | 0.43 | 1:1:1:1:1:1 | 1500 | 61.3 | 145 | 0.13 | EFD15 | gapped | |
![]() | 749196118 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 27.4 | 0.5 | 0.29 | 1:1:1:1:1:1 | 1500 | 49.3 | 344 | 0.3 | ER11/5 | gapped | |
![]() | 749196507 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 87.1 | 2.3 | 0.16 | 1:1:1:1:1:1 | 1500 | 86.3 | 36 | 0.18 | EFD20 | ungapped | |
![]() | 749196208 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 140 | 0.8 | 0.07 | 1:1:1:1:1:1 | 1500 | 63.4 | 200 | 0.17 | ER14.5/6 | ungapped | |
![]() | 749196308 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 153.8 | 0.83 | 0.06 | 1:1:1:1:1:1 | 1500 | 61.3 | 145 | 0.13 | EFD15 | ungapped | |
![]() | 749196508 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 196 | 1.35 | 0.1 | 1:1:1:1:1:1 | 1500 | 123.4 | 102 | 0.24 | EFD20 | ungapped | |
![]() | 749196108 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 224.6 | 0.5 | 0.04 | 1:1:1:1:1:1 | 1500 | 49.3 | 344 | 0.3 | ER11/5 | ungapped |
Order Code | Datasheet | |
---|---|---|
![]() | 749196547 | SPEC |
![]() | 749196537 | SPEC |
![]() | 749196527 | SPEC |
![]() | 749196248 | SPEC |
![]() | 749196548 | SPEC |
![]() | 749196348 | SPEC |
![]() | 749196238 | SPEC |
![]() | 749196148 | SPEC |
![]() | 749196338 | SPEC |
![]() | 749196538 | SPEC |
![]() | 749196517 | SPEC |
![]() | 749196138 | SPEC |
![]() | 749196228 | SPEC |
![]() | 749196528 | SPEC |
![]() | 749196328 | SPEC |
![]() | 749196128 | SPEC |
![]() | 749196218 | SPEC |
![]() | 749196518 | SPEC |
![]() | 749196318 | SPEC |
![]() | 749196118 | SPEC |
![]() | 749196507 | SPEC |
![]() | 749196208 | SPEC |
![]() | 749196308 | SPEC |
![]() | 749196508 | SPEC |
![]() | 749196108 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | LBASE (µH) | IR BASE (A) | ISAT BASE (A) | n | VT (V (AC)) | ∫Udt Base (Vµs) | RDC BASE (mΩ) | LS Base (µH) | Size | Type | Samples |
---|