Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
0402 | 1 | 0.5 | 0.5 | ||
0603 | 1.6 | 0.8 | 0.8 |
LTSpice files
Characteristics
- Multilayer inductor with ceramic body
- Operating temperature range: -55 ºC up to +125 ºC
- Double side polarity marking
- Inductive tolerances of 5%; 0,3 nH
- AEC-Q200
- Automotive approved
Applications
- Infotainment
- Key-less entry
- Filter circuits
- High frequency circuits
- Bluetooth
Products
All
0402
0603
Order Code | Datasheet | Downloads | Design Kit | Samples |
---|---|---|---|---|
7847803100 | – | 784780 | ||
7847803270 | – | 784780 | ||
7847803330 | – | 784780 | ||
7847803390 | – | 784780 | ||
7847803560 | – | 784780 | ||
7847803680 | – | 784780 | ||
7847803820 | – | 784780 | ||
7847804100 | – | 784780 | ||
7847804120 | – | 784780 | ||
7847804150 | – | 784780 | ||
7847804180 | – | 784780 | ||
7847804270 | – | 784780 | ||
7847804330 | – | 784780 | ||
7847804390 | – | 784780 | ||
7847804470 | – | 784780 | ||
7847804560 | – | 784780 | ||
7847804680 | – | 784780 | ||
7847804820 | – | 784780 | ||
7847804101 | – | 784780 | ||
7847804271 | – | 784780 | ||
7847805100 | – | 784781 | ||
7847805390 | – | 784781 | ||
7847805560 | – | 784781 | ||
7847805820 | – | 784781 | ||
7847806100 | – | 784781 | ||
7847806120 | – | 784781 | ||
7847806150 | – | 784781 | ||
7847806220 | – | 784781 | ||
7847806270 | – | 784781 | ||
7847806330 | – | 784781 | ||
7847806390 | – | 784781 | ||
7847806470 | – | 784781 | ||
7847806121 | – | 784781 | ||
7847806221 | – | 784781 | ||
7847806271 | – | 784781 | ||
7847806331 | – | 784781 | ||
7847806391 | – | 784781 | ||
7847806471 | – | 784781 | ||
7847805220 | – | 784781 | ||
7847805470 | – | 784781 | ||
7847805680 | – | 784781 | ||
7847806560 | – | 784781 | ||
7847806680 | – | 784781 | ||
7847806820 | – | 784781 | ||
7847806101 | – | 784781 | ||
7847806151 | – | 784781 | ||
7847806181 | – | 784781 | ||
7847806180 | – | 784781 | ||
7847804181 | – | – |
Order Code | Datasheet |
---|---|
7847803100 | – |
7847803270 | – |
7847803330 | – |
7847803390 | – |
7847803560 | – |
7847803680 | – |
7847803820 | – |
7847804100 | – |
7847804120 | – |
7847804150 | – |
7847804180 | – |
7847804270 | – |
7847804330 | – |
7847804390 | – |
7847804470 | – |
7847804560 | – |
7847804680 | – |
7847804820 | – |
7847804101 | – |
7847804271 | – |
7847805100 | – |
7847805390 | – |
7847805560 | – |
7847805820 | – |
7847806100 | – |
7847806120 | – |
7847806150 | – |
7847806220 | – |
7847806270 | – |
7847806330 | – |
7847806390 | – |
7847806470 | – |
7847806121 | – |
7847806221 | – |
7847806271 | – |
7847806331 | – |
7847806391 | – |
7847806471 | – |
7847805220 | – |
7847805470 | – |
7847805680 | – |
7847806560 | – |
7847806680 | – |
7847806820 | – |
7847806101 | – |
7847806151 | – |
7847806181 | – |
7847806180 | – |
7847804181 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: