Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
1280 | 12 | 12 | 8 | SMT |
LTSpice files
Characteristics
- Suitable for applications with high currents up to 10 A
- Magnetically shielded version
- Core material NiZn for the use in a wide frequency range
- Operating temperature: –40 ºC to +125 ºC
Applications
- Interference suppression in motors
- Switch mode PSUs
- Power electronics
Products
1280
Order Code | Datasheet | Simulation | Downloads | Zmax (Ω) | Test Condition Zmax | IR (A) | RDC max. (Ω) | L (mm) | W (mm) | H (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
742792901 | SPEC | 7 files | 2900 | 90 MHz | 10 | 0.009 | 12 | 12 | 8 | ||
742792902 | SPEC | 7 files | 5000 | 70 MHz | 8 | 0.012 | 12 | 12 | 8 | ||
742792903 | SPEC | 7 files | 6000 | 37 MHz | 10 | 0.009 | 12 | 12 | 8 | ||
742792904 | SPEC | 7 files | 7000 | 30 MHz | 7 | 0.015 | 12 | 12 | 8 | ||
742792907 | SPEC | 7 files | 7500 | 20 MHz | 6 | 0.02 | 12 | 12 | 8 | ||
742792910 | SPEC | 7 files | 8000 | 20 MHz | 5.5 | 0.025 | 12 | 12 | 8 | ||
742792906 | SPEC | 7 files | 9000 | 25 MHz | 6.5 | 0.02 | 12 | 12 | 8 | ||
7427929112 | SPEC | 7 files | 13000 | 15 MHz | 5 | 0.025 | 12 | 12 | 8 | ||
7427929115 | SPEC | 7 files | 15000 | 15 MHz | 4.5 | 0.03 | 12 | 12 | 8 |
Order Code | Datasheet | Simulation |
---|---|---|
742792901 | SPEC | |
742792902 | SPEC | |
742792903 | SPEC | |
742792904 | SPEC | |
742792907 | SPEC | |
742792910 | SPEC | |
742792906 | SPEC | |
7427929112 | SPEC | |
7427929115 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Zmax (Ω) | Test Condition Zmax | IR (A) | RDC max. (Ω) | L (mm) | W (mm) | H (mm) | Samples |
---|