OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for PCB AssemblyProduct seriesWE-PF SMT EMI Suppression Power Ferrite

WE-PF SMT EMI Suppression Power Ferrite

High Current Version for a Wide Frequency Range

WE-PF SMT EMI Suppression Power Ferrite
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
1280 12 12 8 SMT

Characteristics

  • Suitable for applications with high currents up to 10 A
  • Magnetically shielded version
  • Core material NiZn for the use in a wide frequency range
  • Operating temperature: –40 ºC to +125 ºC

Applications

  • Interference suppression in motors
  • Switch mode PSUs
  • Power electronics

Products

1280
Order Code Data­sheet Simu­lation Downloads StatusZmax
(Ω)
Test Condition ZmaxIR
(A)
RDC max.
(Ω)
L
(mm)
W
(mm)
H
(mm)
Samples
742792901SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2900 90 MHz 10 0.009 12 12 8
742792902SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 5000 70 MHz 8 0.012 12 12 8
742792903SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6000 37 MHz 10 0.009 12 12 8
742792904SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 7000 30 MHz 7 0.015 12 12 8
742792907SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 7500 20 MHz 6 0.02 12 12 8
742792910SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8000 20 MHz 5.5 0.025 12 12 8
742792906SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 9000 25 MHz 6.5 0.02 12 12 8
7427929112SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 13000 15 MHz 5 0.025 12 12 8
7427929115SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 15000 15 MHz 4.5 0.03 12 12 8
Order Code Data­sheet Simu­lation
742792901SPEC
742792902SPEC
742792903SPEC
742792904SPEC
742792907SPEC
742792910SPEC
742792906SPEC
7427929112SPEC
7427929115SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusZmax
(Ω)
Test Condition ZmaxIR
(A)
RDC max.
(Ω)
L
(mm)
W
(mm)
H
(mm)
Samples