Cart

Your cart is empty.
OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupLEDsProduct familySignal LEDsTypeWL-SMDC SMT Mono-color Ceramic LED Waterclear

WL-SMDC SMT Mono-color Ceramic LED Waterclear

WL-SMDC SMT Mono-color Ceramic LED Waterclear
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
3535 3.45 3.45 0.71 SMT

Characteristics

  • SMD LED ceramic package with high efficiency
  • Waterclear silicone lense
  • High brightness with minimal side emission
  • Flexible coupling with secondary optic
  • Narrow viewing angle: 60°
  • Moisture Sensitivity Level: 1
  • Electrically neutral thermal path
  • Low thermal resistance: 125°C / 150°C

Applications

  • Architectural LED lighting indoor
  • Entertainment and stage lighting
  • Indoor smart lights
  • Horticultural lighting
  • Aquarium lighting
  • Traffic and signal lights

Products

3535
Order Code Data­sheet Simu­lation Downloads StatusλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
ΦV typ.
(lm)
VF typ.
(V)
Chip Technology50% typ.
(°)
Design Kit Samples
150353BS74500SPEC
29 files Active i| Production is active. Expected lifetime: >10 years. 460 Blue 455 25 3.2 InGaN 125150151
150353GS74500SPEC
26 files Active i| Production is active. Expected lifetime: >10 years. 525 Green 520 85 3.4 InGaN 125150151
150353YS74500SPEC
29 files Active i| Production is active. Expected lifetime: >10 years. 590 Yellow 593 90 2.2 AlInGaP 125150151
150353RS74500SPEC
26 files Active i| Production is active. Expected lifetime: >10 years. 625 Red 635 70 2.2 AlInGaP 125150151
Order Code Data­sheet Simu­lation
150353BS74500SPEC
150353GS74500SPEC
150353YS74500SPEC
150353RS74500SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
ΦV typ.
(lm)
VF typ.
(V)
Chip Technology50% typ.
(°)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: