Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Color | Beige |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Withstanding Voltage | 1000 V (AC) |
RISO | 1000 MΩ |
Pitch | 2.54 mm |
Gender | Female |
Type | Terminal Housing |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61900211621 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.54 | Female | Terminal Housing | Cable | 5.6 | Bag | 645001 | |
![]() | 61900311621 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.54 | Female | Terminal Housing | Cable | 8.4 | Bag | 645001 | |
![]() | 61900411621 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Female | Terminal Housing | Cable | 10.8 | Bag | 645001 | |
![]() | 61900511621 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2.54 | Female | Terminal Housing | Cable | 13.22 | Bag | 645001 | |
![]() | 61900611621 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Female | Terminal Housing | Cable | 15.7 | Bag | 645001 | |
![]() | 61900711621 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 2.54 | Female | Terminal Housing | Cable | 18.3 | Bag | 645001 | |
![]() | 61900811621 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Female | Terminal Housing | Cable | 20.84 | Bag | 612690 645001 | |
![]() | 61901011621 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Female | Terminal Housing | Cable | 25.92 | Bag | 645001 |
Order Code | Datasheet | |
---|---|---|
![]() | 61900211621 | SPEC |
![]() | 61900311621 | SPEC |
![]() | 61900411621 | SPEC |
![]() | 61900511621 | SPEC |
![]() | 61900611621 | SPEC |
![]() | 61900711621 | SPEC |
![]() | 61900811621 | SPEC |
![]() | 61901011621 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: