| General Information | |
|---|---|
| Compliance | Lead free / RoHS |
| IR | 9 A |
| IR[cULus] | 9 A |
| Pitch | 4 mm |
| Material Properties | |
|---|---|
| Insulator Material | PA66 |
| Insulator Flammability Rating | UL94 V-0 |
| Insulator Color | Grey |
| Contact Material | Brass |
| Contact Plating | Nickel (Ni); Tin over Nickel |
| Electrical Properties | |
|---|---|
| Working Voltage | 320 V (AC) |
| Working Voltage [UL] | 320 V (AC) |
| Working Voltage [cULus] | 320 V (AC) |
| Withstanding Voltage [UL] | 1500 V (AC) |
| Withstanding Voltage [cULus] | 1500 V (AC) |
| Certification | |
|---|---|
| UL Approval | ; E323964 |
| cULus Approval | E323964 |
Products
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Mount | Type | Pitch (mm) | IR (A) | IR[cULus] (A) | Working Voltage (V (AC)) | Working Voltage [UL] (V (AC)) | Working Voltage [cULus] (V (AC)) | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 695101401122 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Wire to Board Accessories | BtB | Straight | 4 | 9 | 9 | 320 | 320 | 320 | – | |
| 695102401122 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Wire to Board Accessories | BtB | Straight | 4 | 9 | 9 | 320 | 320 | 320 | 612690 | |
| 695103401122 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Wire to Board Accessories | BtB | Straight | 4 | 9 | 9 | 320 | 320 | 320 | – |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Mount | Type | Pitch (mm) | IR (A) | IR[cULus] (A) | Working Voltage (V (AC)) | Working Voltage [UL] (V (AC)) | Working Voltage [cULus] (V (AC)) | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:

